SNVSCB7A november 2022 – april 2023 TPSF12C1-Q1
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1, 3, 12 | NC | – | No internal connection. Tie to the GND plane on the PCB. |
2 | VDD | P | Power supply for IC. Bypass to IGND with a 1-µF X7R ceramic capacitor. |
4 | SENSE1A | I | Sense input (power line or neutral) |
5 | SENSE1B | I | Sense input (power line or neutral) |
6 | SENSE2A | I | Sense input (power line or neutral) |
7 | SENSE2B | I | Sense input (power line or neutral) |
8 | EN | I | Enable signal to activate noise cancellation |
9 | REFGND | G | Reference ground (Kelvin connected to IGND) |
10 | COMP1 | I | Connection 1 for external compensation circuit |
11 | COMP2 | I | Connection 2 for external compensation circuit |
13 | INJ | O | Injection signal output |
14 | IGND | G | Injection ground |