SLVSHN4B December 2023 – July 2025 TPSI3100
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| VDE | UL |
|---|---|
| Plan to certify according to DIN EN IEC 60747-17 (VDE 0884-17) | Plan to certify under UL 1577 Component Recognition Program |
| Basic insulation; Maximum transient isolation voltage, 4243VPK; Maximum repetitive peak isolation voltage, 1414VPK; Maximum surge isolation voltage, 5850VPK | Single protection, 3000VRMS |
| Certificate planned | Certificate planned |