SNVSCI1A October 2023 – December 2023 TPSM365R1 , TPSM365R15
PRODUCTION DATA
In the TPSM365R1x, each variant can be configured as a fixed output voltage or an adjustable output voltage. During device initialization the device configures the target output voltage to an internally selected value or an adjustable version by detecting if feedback resistors are present. When configuring the output voltage to be fixed value, simply connect the VOUT/FB pin to the system output voltage node. See Section 4 for the fixed output voltage setting of each variant.
To configure an adjustable output voltage,
external feedback resistors are required as shown in Figure 7-8. By connecting external feedback resistors with a parallel resistance greater than 5 kΩ
but less than or equal to
10 kΩ (see Equation 2) the output voltage is set according as needed. The internal voltage reference is 1
V. Refer to Section 8.2.2.3 for more details on how to adjust the output voltage.
Figure 7-8 Setting Output
Voltage for Adjustable Output VariantWhen configured in adjustable output voltage mode, an addition feed-forward capacitor, CFF, in parallel with the RFBT, can be used to optimize the phase margin and transient response. See Section 8.2.2.7 for more details. No additional resistor divider or feed-forward capacitor, CFF, is needed in fixed-output variants.
Please refer to Table 7-4 for selecting passive component values for typical, output voltages.
| VOUT (V) | RFBT (kΩ) | RFBB (kΩ) | RECOMMENDED FSW (kHz) | COUT(MIN) (µF) (EFFECTIVE) | VOUT (V) | RFBT (kΩ) | RFBB (kΩ) | RECOMMENDED FSW (kHz) | COUT(MIN) (µF) (EFFECTIVE) | |
|---|---|---|---|---|---|---|---|---|---|---|
| 1.0 | 10 | DNP | 300 | 47 | 3.3 | 33.2 | 14.3 | 1000 | 4.7 | |
| 1.2 | 12.1 | 60.4 | 300 | 47 | 5.0 | 49.9 | 12.4 | 1000 | 4.7 | |
| 1.5 | 15 | 30.1 | 400 | 33 | 7.5 | 75 | 11.5 | 1500 | 2.2 | |
| 1.8 | 18.2 | 22.6 | 500 | 33 | 10 | 100 | 11 | 1800 | 2.2 | |
| 2.0 | 20 | 20 | 500 | 22 | 12 | 121 | 10.7 | 2200 | 2.2 | |
| 2.5 | 24.9 | 16.5 | 500 | 22 | 13 | 130 | 10.7 | 2200 | 2.2 | |
| 3.0 | 30 | 15 | 800 | 4.7 | 15 | 150 | 10.7 | 2200 | 2.2 |