SNVSCI1A October 2023 – December 2023 TPSM365R1 , TPSM365R15
PRODUCTION DATA
Most systems that require more than a single mode of operation from the TPSM365R1x are controlled by digital circuitry such as a microprocessor. These systems can generate dynamic signals easily but have difficulty generating multi-level signals. Pulse-Dependent MODE/SYNC pin control is useful with these systems. To initiate Pulse-Dependent MODE/SYNC pin control, a valid sync signal must be applied. Table 7-1 shows a summary of the pulse dependent mode selection settings.
| MODE/SYNC INPUT | MODE |
|---|---|
| > VMODE_H | FPWM with spread spectrum factory setting |
| < VMODE_L | AUTO Mode with spread spectrum factory setting |
| Synchronization clock | SYNC mode |
Figure 7-3 shows the transition between AUTO Mode and FPWM Mode while in Pulse-Dependent MODE/SYNC control. The TPSM365R1x transitions to a new mode of operation after the time, tMODE. Figure 7-3 and Figure 7-4 show the details.
If MODE/SYNC voltage remains constant longer than tMODE, the TPSM365R1x enters either AUTO mode or FPWM mode with spread spectrum turned on (if factory setting is enabled) and MODE/SYNC continues to operate in pulse-dependent scheme.