SNVSC83C September 2022 – October 2025 TPSM365R3 , TPSM365R6
PRODUCTION DATA
For a 5-V output, the TPSM365Rx requires a minimum of 25 µF of effective output capacitance for proper operation (see Table 7-1). High-quality ceramic type capacitors with sufficient voltage and temperature rating are required. Additional output capacitance can be added to reduce ripple voltage or for applications with transient load requirements.
For this design example, select 2 × 22-µF, 25-V, 1210 case size, ceramic capacitors, which have a total effective capacitance of approximately 42 µF at 5 V.