SNVSC83C September 2022 – October 2025 TPSM365R3 , TPSM365R6
PRODUCTION DATA
The output voltage of the TPSM365Rx device is externally adjustable using a resistor divider. The recommended value of RFBB is 10 kΩ. The value for RFBT can be selected from Table 7-1 or calculated using Equation 10:
For the desired output voltage of 5 V, the formula yields a value of 40.2 kΩ. Choose the closest available standard value of 40.2 kΩ for RFBT. Alternatively, if a fixed 3.3-V or 5-V output voltage power module variant is used, the user can connect the FB/BIAS pin directly to the output capacitor.