SLUSEN7A August 2022 – September 2023 TPSM8D6B24
PRODUCTION DATA
The ON_OFF_CONFIG command is used to select the turn-on behavior of the converter. For this example, the EN/UVLO pin or CONTROL pin was used to enable or disable the converter, regardless of the state of OPERATION, as long as the input voltage is present and above the UVLO threshold. The EN/UVLO pin is pulled low internally if it is floating.
A resistor divider can be added the EN/UVLO pin to program an additional UVLO. Additionally 0.1 µF can be placed on this pin to filter noise or short glitches. Use Equation 28 and Equation 29 to calculate the resistor values to target a 4.75-V turn-on and a 4.25-V turn-off. Standard resistor values of 30.1 kΩ and 8.66 kΩ are selected for this example. Use Equation 30 and Equation 31 to calculate the thresholds based on selected resistor values.