SLOSEF5 June   2026 TRF1218

ADVANCE INFORMATION  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
  7. 6Device and Documentation Support
    1. 6.1 Device Support
      1. 6.1.1 Third-Party Products Disclaimer
    2. 6.2 Documentation Support
      1. 6.2.1 Related Documentation
    3. 6.3 Receiving Notification of Documentation Updates
    4. 6.4 Support Resources
    5. 6.5 Trademarks
    6. 6.6 Electrostatic Discharge Caution
    7. 6.7 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information
    1. 8.1 Package Option Addendum
    2. 8.2 Tape and Reel Information
    3. 8.3 Mechanical Data

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • RPV|12
Thermal pad, mechanical data (Package|Pins)

Description

The TRF1218 is a very high performance, single-ended to differential radio frequency (RF) amplifier optimized for wide signal bandwidth applications. The device is excellent for ac-coupled uses that require a single-ended to differential conversion such as driving an RF sampling analog-to-digital converter (ADC). The device combines the functionality of a wide-band gain block and wide-band passive balun in a single 2mm × 2mm package. The on-chip matching components simplify printed circuit board (PCB) implementation and enables high performance over the full operating bandwidth. The device is fabricated in Texas Instruments’ advanced complementary BiCMOS process and is available in a space-saving WQFN-FCRLF package.

The TRF1218 operates on a single-rail supply and consumes about 190mA of active current. A power-down feature via a single pin is also available for simplified power savings.

Package Information
PART NUMBERPACKAGE(1)PACKAGE SIZE(2)
TRF1218RPV (WQFN‑FCRLF, 12)2mm × 2mm
For all available packages, see the orderable addendum at the end of the data sheet.
The package size (length × width) is a nominal value and includes pins, where applicable.
TRF1218 TRF1218 Driving an RF Sampling ADCTRF1218 Driving an RF Sampling ADC