SLOSEF6 May 2025 TRF1305A1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TRF1305x1 accept a wide range of input dc common-mode (CM) voltages. Take into consideration the dc current loading of the source when the TRF1305x1 is dc coupled at the input. Figure 8-8 shows that when the input CM voltage, VICM, is different than the output CM voltage, VOCM, a net dc current flow from or to the source occurs. Equation 1 shows the relationship that the source or sink current, ICM, has with the input and output CM voltages: