SLOSEF6 May 2025 TRF1305A1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TRF1305x1 have two bias modes, active and power-down, that are controlled by the voltage on the PD pin. The PD pin is referenced to GND through a 200kΩ resistor; see also Section 7.2. If the VS+ ≥ 3.3V configuration is used, ensure that the PD voltage does not exceed the Absolute Maximum Ratings in case the high PD voltage is derived from VS+.
Both 1.8V and 3.3V digital logic are supported for power-down control.