9 Revision History
Changes from Revision E (November 2016) to Revision F (February 2024)
- Changed the Package Information tableGo
- Changed the Thermal Information tableGo
Changes from Revision D (November 2012) to Revision E (November 2016)
- Added ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information sectionGo
- Deleted Ordering Information table; see Package Option Addendum at the end of the data sheetGo
- Changed Package thermal impedance, RθJA, values in Thermal Information table From: 73°C/W To: 76.7°C/W (D), From: 57°C/W To: 77.1°C/W (DW), From: 67°C/W To: 44.1°C/W (N), and From: 108°C/W To: 101.7°C/W (PW)Go
Changes from Revision C (May 2010) to Revision D (November 2012)
- Fixed IOS values in Electrical Characteristics table, changed – to
±Go