SLVSH43 july 2023 TSD05
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VRWM | Reverse stand-off voltage | IIO <50 nA, across operating temperature range | 5.5 | V | |||
ILEAK | Reverse leakage current | VIO = 5.5 V, IO to GND | 5 | 50 | nA | ||
VBR | Break-down voltage | IIO = 1 mA, IO to GND | 6 | 7 | 8 | V | |
VFWD | Forward voltage | IIO = 1 mA, GND to IO | 0.7 | V | |||
VCLAMP | Surge clamping voltage, tp = 8/20 µs (2) | IPP = 24 A, IO to GND | 8 | V | |||
IPP = 60 A, IO to GND | 9 | V | |||||
IPP = 60 A, GND to IO | 5.5 | V | |||||
TLP clamping voltage, tp = 100 ns | IPP = 16 A, IO to GND | 7.5 | V | ||||
IPP =16 A, GND to IO | 1.1 | V | |||||
CL | Line capacitance | VIO = 0 V; ƒ = 1 MHz, IO to GND | 19 | pF |