SLVSHX1
June 2025
TSD12-Q1
,
TSD15-Q1
,
TSD18-Q1
,
TSD24-Q1
,
TSD36-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings - AEC Specifications
5.3
ESD Ratings - IEC Specification
5.4
ESD Ratings - ISO Specifications
5.5
Recommended Operating Conditions
5.6
Thermal Information
5.7
Electrical Characteristics - TSD12-Q1
5.8
Electrical Characteristics - TSD15-Q1
5.9
Electrical Characteristics - TSD18-Q1
5.10
Electrical Characteristics - TSD24-Q1
5.11
Electrical Characteristics - TSD36-Q1
5.12
Typical Characteristics
6
Application and Implementation
6.1
Application Information
7
Device and Documentation Support
7.1
Documentation Support
7.1.1
Related Documentation
7.2
Receiving Notification of Documentation Updates
7.3
Support Resources
7.4
Trademarks
7.5
Electrostatic Discharge Caution
7.6
Glossary
8
Revision History
9
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
DYF|2
MPSS156A
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slvshx1_oa
slvshx1_pm
1
Features
ISO 10605 (330pF, 330Ohm) ESD protection:
±30kV contact discharge
±30kV air gap discharge
IEC 61000-4-5 surge protection:
7-60A (8/20µs)
IO capacitance < 20pF
Ultra low leakage current: 50nA (maximum)
Industrial temperature range: -55°C to +150°C
AEC-Q101 qualified
Industry standard SOD-323 leaded package
(2.65mm × 1.3mm)