SNLS723 august 2022 TSER4905
PRODUCTION DATA
TSER4905 is a MIPI DSI to V3Link bridge device. In conjunction with an V3Link deserializer, the chipset provides a high-speed serialized interface over low-cost 50Ω coax or STP cables. The TSER4905 is a D-PHY v1.2 compliant device that serializes a MIPI DSI input supporting video resolutions including 4K with 30-bit color depth. The V3Link interface supports video and audio data transmission and full duplex control, including I2C and GPIO data over a single channel or dual channels. Consolidation of video data and control over two V3Link lanes reduces the interconnect size and weight and simplifies system design. EMI is minimized by the use of low voltage differential signaling, data scrambling, SSCG, and randomization. This device can operate either in V3Link Mode or V3Link Enhanced Video Mode. In V3Link Enhanced Video Mode, the device supports V3Link Enhanced Video output over a single coax/STP cable operating up to 10.8 Gbps line rate or Dual Coax/STP cable operating up to 21.6 Gbps line rate, supporting 4K+ resolutions. In V3Link mode, the devices supports up to 720p and 1080p resolutions with 24-bit color depth over a single/dual link. In Vision compatible mode, the device is interoperable with V3Link Vision deserializers supporting resolutions up to 8MP+/40fps.
PART NUMBER | PACKAGE (1) | BODY SIZE (NOM) |
---|---|---|
TSER4905 | VQFN (64) | 9.00 mm × 9.00 mm |