TSER4905

ACTIVE

4K DSI to V³Link™ serializer for high-resolution panels

Product details

Applications Display SerDes Color depth (bpp) 30 Function Serializer Input compatibility DSI Pixel clock frequency (max) (MHz) 1110 Output compatibility V3Link Features CRC, Coax or STP, Flexible GPIOs, I2C Config, Line Fault Detection, Pattern Generation, Ultra-Low Data and Control Path Latency Signal conditioning Adaptive Equalizer EMI reduction LVDS Diagnostics BIST Rating Catalog Operating temperature range (°C) -20 to 85
Applications Display SerDes Color depth (bpp) 30 Function Serializer Input compatibility DSI Pixel clock frequency (max) (MHz) 1110 Output compatibility V3Link Features CRC, Coax or STP, Flexible GPIOs, I2C Config, Line Fault Detection, Pattern Generation, Ultra-Low Data and Control Path Latency Signal conditioning Adaptive Equalizer EMI reduction LVDS Diagnostics BIST Rating Catalog Operating temperature range (°C) -20 to 85
VQFNP (RTD) 64 81 mm² 9 x 9
  • Single or dual port MIPI DSI receiver
    • Compliant to D-PHY v1.2 and DSI v1.3.1
    • Packed 16/18/24/30-bit RGB and 16-bit YCbCr
    • Loosely packed 18-bit RGB and 20-bit 4:2:2
    • 1 clock lane and 1-4 configurable data lanes per D-PHY Port
    • Up to 2.5 Gbps/lane with skew calibration
    • Supports data lane swap and polarity inversion
    • Supports both burst and non-burst mode
    • SuperFrame Unpacking Capability
    • Suitable for 4K @ 60 Hz video resolution
  • V 3Link Enhanced Video interface
    • Supports 10.8/6.75/3.375 Gbps per channel; Up to 21.6 Gbps over dual channels
    • Coax/STP interconnect support
    • Port Splitting to enable Y-cable interfaces
  • Ultra-low latency control channel
    • Two I2C up to 1MHz (up to 3.4 MHz for local bus access)
    • High speed GPIOs
  • Compatibility
    • V 3Link Video and V 3Link Enhanced Video product families
    • V 3Link Vision product family
  • Security and diagnostics
    • Voltage and temperature monitoring
    • Line Fault Detection
    • BIST and pattern generation
    • CRC and error diagnostics
    • Unique ID for counterfeit protection
    • ECC on control bits
  • Advanced link robustness and EMC control
    • Data scrambling
    • Spread spectrum clocking generation (SSCG)
  • Low power operation
    • 1.8-V and 1.1-V dual power supply
  • Qualifications
    • ISO 10605 and IEC 61000-4-2 ESD compliant
    • 64 pin QFN Wettable flanks 9 mm x 9 mm
    • Temperature Range: −20℃ to +85℃
  • Single or dual port MIPI DSI receiver
    • Compliant to D-PHY v1.2 and DSI v1.3.1
    • Packed 16/18/24/30-bit RGB and 16-bit YCbCr
    • Loosely packed 18-bit RGB and 20-bit 4:2:2
    • 1 clock lane and 1-4 configurable data lanes per D-PHY Port
    • Up to 2.5 Gbps/lane with skew calibration
    • Supports data lane swap and polarity inversion
    • Supports both burst and non-burst mode
    • SuperFrame Unpacking Capability
    • Suitable for 4K @ 60 Hz video resolution
  • V 3Link Enhanced Video interface
    • Supports 10.8/6.75/3.375 Gbps per channel; Up to 21.6 Gbps over dual channels
    • Coax/STP interconnect support
    • Port Splitting to enable Y-cable interfaces
  • Ultra-low latency control channel
    • Two I2C up to 1MHz (up to 3.4 MHz for local bus access)
    • High speed GPIOs
  • Compatibility
    • V 3Link Video and V 3Link Enhanced Video product families
    • V 3Link Vision product family
  • Security and diagnostics
    • Voltage and temperature monitoring
    • Line Fault Detection
    • BIST and pattern generation
    • CRC and error diagnostics
    • Unique ID for counterfeit protection
    • ECC on control bits
  • Advanced link robustness and EMC control
    • Data scrambling
    • Spread spectrum clocking generation (SSCG)
  • Low power operation
    • 1.8-V and 1.1-V dual power supply
  • Qualifications
    • ISO 10605 and IEC 61000-4-2 ESD compliant
    • 64 pin QFN Wettable flanks 9 mm x 9 mm
    • Temperature Range: −20℃ to +85℃

TSER4905 is a MIPI DSI to V 3Link bridge device. In conjunction with an V 3Link deserializer, the chipset provides a high-speed serialized interface over low-cost 50Ω coax or STP cables. The TSER4905 is a D-PHY v1.2 compliant device that serializes a MIPI DSI input supporting video resolutions including 4K with 30-bit color depth. The V 3Link interface supports video and audio data transmission and full duplex control, including I2C and GPIO data over a single channel or dual channels. Consolidation of video data and control over two V 3Link lanes reduces the interconnect size and weight and simplifies system design. EMI is minimized by the use of low voltage differential signaling, data scrambling, SSCG, and randomization. This device can operate either in V 3Link Mode or V 3Link Enhanced Video Mode. In V 3Link Enhanced Video Mode, the device supports V 3Link Enhanced Video output over a single coax/STP cable operating up to 10.8 Gbps line rate or Dual Coax/STP cable operating up to 21.6 Gbps line rate, supporting 4K+ resolutions. In V 3Link mode, the devices supports up to 720p and 1080p resolutions with 24-bit color depth over a single/dual link. In Vision compatible mode, the device is interoperable with V 3Link Vision deserializers supporting resolutions up to 8MP+/40fps.

TSER4905 is a MIPI DSI to V 3Link bridge device. In conjunction with an V 3Link deserializer, the chipset provides a high-speed serialized interface over low-cost 50Ω coax or STP cables. The TSER4905 is a D-PHY v1.2 compliant device that serializes a MIPI DSI input supporting video resolutions including 4K with 30-bit color depth. The V 3Link interface supports video and audio data transmission and full duplex control, including I2C and GPIO data over a single channel or dual channels. Consolidation of video data and control over two V 3Link lanes reduces the interconnect size and weight and simplifies system design. EMI is minimized by the use of low voltage differential signaling, data scrambling, SSCG, and randomization. This device can operate either in V 3Link Mode or V 3Link Enhanced Video Mode. In V 3Link Enhanced Video Mode, the device supports V 3Link Enhanced Video output over a single coax/STP cable operating up to 10.8 Gbps line rate or Dual Coax/STP cable operating up to 21.6 Gbps line rate, supporting 4K+ resolutions. In V 3Link mode, the devices supports up to 720p and 1080p resolutions with 24-bit color depth over a single/dual link. In Vision compatible mode, the device is interoperable with V 3Link Vision deserializers supporting resolutions up to 8MP+/40fps.

Download View video with transcript Video
Request more information

The full data sheet is available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TSER4905 4K DSI to V3Link Bridge Serializer datasheet PDF | HTML 28 Sep 2022
Certificate TSER4905EVM EU RoHS Declaration of Conformity (DoC) 15 Sep 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Application software & framework

ALP Analog LaunchPad Framework Utility

Analog LaunchPad (ALP) software is an interactive graphical user interface (GUI) software platform to evaluate TI FPD-Link™ serializers and deserializers (SerDes). ALP software enables device- and system-level evaluation with powerful built-in features, including:

  • Local and remote device access
  • (...)
Supported products & hardware

Supported products & hardware

Support software

ALP-PROFILE-UPDATE Analog LaunchPad Profile Update Software

Analog LaunchPad (ALP) software is an interactive graphical user interface (GUI) software platform to evaluate TI FPD-Link™ serializers and deserializers (SerDes). ALP software enables device- and system-level evaluation with powerful built-in features, including:

  • Local and remote device access
  • (...)
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFNP (RTD) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos