SLLSER3F December 2015 – December 2023 TUSB542
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VDD18 | 5 | P | 1.8V Power Supply |
GND | PAD | G | Reference Ground Thermal Pad. Must connect to GND on the board. |
SEL | 16 | Input | 2:1 SS MUX control. See Table 1 for signal path
settings.210kΩ internal pullup resistor. H: AP SS signals are connected to Type-C position 1 signals. L: AP SS signals are connected to Type-C position 2 signals |
CNFG_A1 | 1 | Tri-level Input | Tri-level configuration input pin A1 (for Ch 1): sets channel 1 (AP to redriver) EQ, DE and OS configurations. Pin has integrated pull-up and pull-down resistors of 105kΩ. Refer to Table 6-2 for configuration settings. |
CNFG_B1 | 4 | Tri-level Input | Tri-level configuration input pin B1 (for Ch 1): sets channel 1 (AP to redriver) EQ, DE and OS configurations. Pin has integrated pull-up and pull-down resistors of 105kΩ. Refer to Table 6-2 for configuration settings. |
CNFG_A2 | 13 | Tri-level Input | Tri-level configuration input pin A2 (for Ch 2): sets channel 2 (redriver to device) EQ, DE and OS configurations. Pin has integrated pull-up and pull-down resistors of 10 5kΩ. Refer to Table 6-2 for configuration settings. |
CNFG_B2 | 10 | Tri-level Input | Tri-level configuration input pin B2 (for Ch 2): sets channel 2 (redriver to device) EQ, DE and OS configurations. Pin has integrated pull-up and pull-down resistors of 105kΩ. Refer to Table 6-2 for configuration settings. |
RX_AP+ | 18 | Diff output | Differential output to Application Processor (AP), 5 Gbps SS positive signal |
RX_AP- | 17 | Diff output | Differential output to AP, 5Gbps SS negative signal |
TX_AP+ | 15 | Diff input | Differential input from AP, 5Gbps SS positive signal |
TX_AP- | 14 | Diff input | Differential input from AP, 5Gbps SS negative signal |
Rx_Con_1+ | 2 | Diff input | Differential input from Type-C Connector, Position 1, SS positive signal |
Rx_Con_1- | 3 | Diff input | Differential input from Type-C Connector, Position 1, SS negative signal |
Tx_Con_1+ | 6 | Diff output | Differential output to Type-C Connector, Position 1, SS positive signal |
Tx_Con_1- | 7 | Diff output | Differential output to Type-C Connector, Position 1, SS negative signal |
Rx_Con_2- | 8 | Diff input | Differential input from Type-C Connector, Position 2, SS negative signal |
Rx_Con_2+ | 9 | Diff input | Differential input from Type-C Connector, Position 2, SS positive signal |
Tx_Con_2+ | 12 | Diff output | Differential output to Type-C Connector, Position 2, SS positive signal |
Tx_Con_2- | 11 | Diff output | Differential output to Type-C Connector, Position 2, SS negative signal |