SLLSER3F December 2015 – December 2023 TUSB542
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Main power supply | 1.62 | 1.8 | 1.98 | V |
TA | Operating free-air temperature | –40 | 85 | °C | |
C(AC) | AC coupling capacitor required for TX pins | 75 | 200 | nF | |
V(PSN) | AC coupling capacitor required for TX pins | 100 | mV | ||
t(VCC_RAMP) | VCC supply ramp requirement | 0.2 | 40 | ms | |
R(pullup-down) | Pull-up/down resistor to control CNF pins | 2.2 | kΩ |