SLLSE76Q March 2011 – March 2024 TUSB7320 , TUSB7340
PRODUCTION DATA
This register is used to control the sending of MSI-X messages.
PCI register offset: C2h
Register type: Read-Only, Read/Write
Default value: 0007h
Bit No. | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reset State | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 1 | 1 |
BIT | FIELD NAME | ACCESS | DESCRIPTION |
---|---|---|---|
15 | MSIX_EN | rw | MSI-X Enable. |
14 | FUNC_MASK | rw | Function Mask. |
13:11 | RSVD | r | Reserved. Returns zero when read. |
10:0 | TABLE_SIZE | r | MSI-X Table Size. This field is set to 07h to indicate a table size of 8 entries. |