SBASAW7A
October 2023 – January 2024
TX08D
ADVANCE INFORMATION
1
1
Features
2
Applications
3
Description
4
Device and Documentation Support
4.1
Receiving Notification of Documentation Updates
4.2
Support Resources
4.3
Trademarks
4.4
Electrostatic Discharge Caution
4.5
Glossary
5
Revision History
6
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
ACP|196
Thermal pad, mechanical data (Package|Pins)
Orderable Information
sbasaw7a_oa
1
Features
8-Channel transmitter, each channel includes:
5-level pulser with on-chip beamforming
Active T/R switch
Integrated floating supplies
5-Level Pulser supports:
Maximum output voltage: ±100V
Minimum output voltage: ±1V
Maximum output current: 2A
Support 4A output current mode
True return to zero to discharge to ground
Second harmonic of –45dBc at 5MHz
–3dB Bandwidth with 220Ω || 240pF load
–20MHz for a ±100V supply
35MHz for a ±100V supply in 4A
Integrated jitter: 100fs from 100Hz to 20kHz
CW mode close-in phase noise: –154dBc/Hz at 1kHz offset for 5MHz signal
Active T/R switch with:
Turn ON resistance: 8Ω
Turn ON and OFF time: 300ns
Channel based T/R switch on and off controls
On-chip beamformer for pulser with:
Channel based T/R switch on and off controls
Delay resolution: Half beamformer clock period, minimum 1.56ns
Maximum delay: 2
14
beamformer clock period
Per channel 960 × 32 bits memory to store waveform and delay values.
High-speed (400MHz maximum), 2-lane LVDS serial programming interface
Very low programming time: < 500ns for delay profile update
32-bit Checksum feature to detect wrong SPI writes
Internal temperature sensor and automatic thermal shutdown
No specific power sequencing requirement
Error flag register to detect multiple faulty condition
Integrated passives for the floating supplies and bias voltages
Small package: FCCSP-196 (12mm × 12mm) with 0.8mm pitch