SCES987A June 2025 – September 2025 TXG4041 , TXG4042
PRODUCTION DATA
Figure 7-4 depicts the inputs and outputs to this device that have negative clamping diodes.
Voltages beyond the values specified in the Section 5.1 table can cause damage to the device. The input negative-voltage and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.
Figure 7-4 Electrical
Placement of Clamping Diodes for Each Input and
Output