SCES989 May 2025 TXG8041 , TXG8042
ADVANCE INFORMATION
The VCCA and VCCB pins can be supplied at any voltage from 1.71V to 5.5V, making the device suitable for translating between any of the voltage nodes (1.8V, 2.5V, 3.3V, and 5.0V).