SCES947 August   2022 TXU0101-Q1

PRODMIX  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions—TXU0101-Q1
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Switching Characteristics, VCCA = 1.2 ± 0.1 V
    7. 6.7  Switching Characteristics, VCCA = 1.5 ± 0.1 V
    8. 6.8  Switching Characteristics, VCCA = 1.8 ± 0.15 V
    9. 6.9  Switching Characteristics, VCCA = 2.5 ± 0.2 V
    10. 6.10 Switching Characteristics, VCCA = 3.3 ± 0.3 V
    11. 6.11 Switching Characteristics, VCCA = 5.0 ± 0.5 V
    12. 6.12 Operating Characteristics
    13. 6.13 Typical Characteristics
  7. Parameter Measurement Information
    1. 7.1 Load Circuit and Voltage Waveforms
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 CMOS Schmitt-Trigger Inputs with Integrated Pulldowns
        1. 8.3.1.1 Inputs with Integrated Static Pull-Down Resistors
      2. 8.3.2 Control Logic (OE) with VCC(MIN) Circuitry
      3. 8.3.3 Balanced High-Drive CMOS Push-Pull Outputs
      4. 8.3.4 VCC Isolation and VCC Disconnect
      5. 8.3.5 Over-Voltage Tolerant Inputs
      6. 8.3.6 Glitch-Free Power Supply Sequencing
      7. 8.3.7 Negative Clamping Diodes
      8. 8.3.8 Fully Configurable Dual-Rail Design
      9. 8.3.9 Supports High-Speed Translation
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Regulatory Requirements
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 Receiving Notification of Documentation Updates
    4. 12.4 Support Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)(1) (2)
PARAMETER TEST CONDITIONS VCCA VCCB Operating free-air temperature (TA) UNIT
25°C –40°C to 85°C –40°C to 125°C
MIN TYP MAX MIN TYP MAX MIN TYP MAX
VT+ Positive-going input-threshold voltage Data Inputs
(Ax, Bx)
(Referenced to VCCI)
1.1 V 1.1 V 0.44 0.88 0.44 0.88 V
1.4 V 1.4 V 0.60 0.98 0.60 0.98
1.65 V 1.65 V 0.76 1.13 0.76 1.13
2.3 V 2.3 V 1.08 1.56 1.08 1.56
3 V 3 V 1.48 1.92 1.48 1.92
4.5 V 4.5 V 2.19 2.74 2.19 2.74
5.5 V 5.5 V 2.65 3.33 2.65 3.33
OE
(Referenced to VCCA or VCCB)
1.1 V 1.1 V 0.44 0.88 0.44 0.88 V
1.4 V 1.4 V 0.60 0.98 0.60 0.98
1.65 V 1.65 V 0.76 1.13 0.76 1.13
2.3 V 2.3 V 1.08 1.56 1.08 1.56
3 V 3 V 1.48 1.92 1.48 1.92
4.5 V 4.5 V 2.19 2.74 2.19 2.74
5.5 V 5.5 V 2.65 3.33 2.65 3.33
VT- Negative-going input-threshold voltage Data Inputs
(Ax, Bx)
(Referenced to VCCI)
1.1 V 1.1 V 0.17 0.48 0.17 0.48 V
1.4 V 1.4 V 0.28 0.59 0.28 0.59
1.65 V 1.65 V 0.35 0.69 0.35 0.69
2.3 V 2.3 V 0.56 0.97 0.56 0.97
3 V 3 V 0.89 1.5 0.89 1.5
4.5 V 4.5 V 1.51 1.97 1.51 1.97
5.5 V 5.5 V 1.88 2.4 1.88 2.4
OE
(Referenced to VCCA or VCCB)
1.1 V 1.1 V 0.17 0.48 0.17 0.48 V
1.4 V 1.4 V 0.28 0.59 0.28 0.59
1.65 V 1.65 V 0.35 0.69 0.35 0.69
2.3 V 2.3 V 0.56 0.97 0.56 0.97
3 V 3 V 0.89 1.5 0.89 1.5
4.5 V 4.5 V 1.51 1.97 1.51 1.97
5.5 V 5.5 V 1.88 2.46 1.88 2.46
ΔVT Input-threshold hysteresis
(VT+ – VT-)
Data Inputs
(Ax, Bx)
(Referenced to VCCI)
1.1 V 1.1 V 0.2 0.4 0.2 0.4 V
1.4 V 1.4 V 0.25 0.5 0.25 0.5
1.65 V 1.65 V 0.3 0.55 0.3 0.55
2.3 V 2.3 V 0.38 0.65 0.38 0.65
3 V 3 V 0.46 0.72 0.46 0.72
4.5 V 4.5 V 0.58 0.93 0.58 0.93
5.5 V 5.5 V 0.69 1.06 0.69 1.06
OE
(Referenced to VCCA or VCCB)
1.1 V 1.1 V 0.15 0.41 0.15 0.41 V
1.4 V 1.4 V 0.2 0.5 0.2 0.5
1.65 V 1.65 V 0.23 0.55 0.23 0.55
2.3 V 2.3 V 0.32 0.65 0.32 0.65
3 V 3 V 0.39 0.72 0.39 0.72
4.5 V 4.5 V 0.57 0.97 0.57 0.97
5.5 V 5.5 V 0.69 1.18 0.69 1.18
VOH High-level output voltage (3) IOH = –0.1 mA 1.1 V – 5.5 V 1.1 V – 5.5 V VCCO – 0.1 VCCO – 0.1 V
IOH = –0.5 mA 1.1 V 1.1 V 0.82 0.82
IOH = –3 mA 1.4 V 1.4 V 1 1
IOH = –4.5 mA 1.65 V 1.65 V 1.2 1.2
IOH = –8 mA 2.3 V 2.3 V 1.7 1.7
IOH = –10 mA 3 V 3 V 2.2 2.2
IOH = –12 mA 4.5 V 4.5 V 3.7 3.7
VOL Low-level output voltage (4) IOL = 0.1 mA 1.1 V – 5.5 V 1.1 V – 5.5 V 0.1 0.1 V
IOL = 0.5 mA 1.1 V 1.1 V 0.27 0.27
IOL = 3 mA 1.4 V 1.4 V 0.35 0.35
IOL = 4.5 mA 1.65 V 1.65 V 0.45 0.45
IOL = 8 mA 2.3 V 2.3 V 0.7 0.7
IOL = 10 mA 3 V 3 V 0.8 0.8
IOL = 8 mA 4.5 V 4.5 V 0.55 0.55
IOL = 12 mA 4.5 V 4.5 V 0.8 0.8
II Input leakage current OE
VI = VCC or GND
1.1 V – 5.5 V 1.1 V – 5.5 V –0.1 1.5 –0.1 1.5 –0.1 2 µA
Data Inputs
(Ax, Bx)
VI = VCCI or GND
1.1 V – 5.5 V 1.1 V – 5.5 V –0.1 1.5 –0.1 1.5 –2 2 µA
Ioff Partial power down current A Port or B Port
VI or VO = 0 V – 5.5 V
0 V 1.1 V – 5.5 V –1.5 1.5 –2 2 –2.5 2.5 µA
1.1 V – 5.5 V 0 V –1.5 1.5 –2 2 –2.5 2.5
Ioff-float Floating supply Partial power down current A Port or B Port
VI or VO = GND
Floating(5) 1.1 V – 5.5 V –1.5 1.5 –2 2 –2.5 2.5 µA
0 V – 5.5 V Floating(5) –1.5 1.5 –2 2 –2.5 2.5
IOZ Tri-state output current A or B Port:
VI = VCCI or GND
VO = VCCO or GND
OE = GND
1.1 V – 5.5 V 1.1 V – 5.5 V –0.3 0.3 –1 1 –2 2 µA
ICCA VCCA supply current VI = VCCI or GND
IO = 0
1.1 V – 5.5 V 1.1 V – 5.5 V 1.5 2.5 6 µA
0 V 5.5 V –0.3 –1 –1
5.5 V 0 V 1 1.5 3
VI = GND
IO = 0
5.5 V Floating(5) 1.5 7 15
ICCB VCCB supply current VI = VCCI or GND
IO = 0
1.1 V – 5.5 V 1.1 V – 5.5 V 1.5 2.5 6 µA
0 V 5.5 V 1 1.5 3
5.5 V 0 V –0.3 –1 –1
VI = GND
IO = 0
Floating(5) 5.5 V 1.5 7 15
ICCA + ICCB Combined supply current VI = VCCI or GND
IO = 0
1.1 V – 5.5 V 1.1 V – 5.5 V 2.5 3 6 µA
Ci Control Input Capacitance VI = 3.3 V or GND 3.3 V 3.3 V 2.75 3 3.5 pF
Cio Data I/O Capacitance OE = GND, VO = 1.65 V DC +1 MHz −16 dBm sine wave 3.3 V 3.3 V 3 4 4 pF
VCCI is the VCC associated with the input port.
VCCO is the VCC associated with the output port.
Tested at VI = VT+(MAX).
Tested at VI = VT-(MIN).
Floating is defined as a node that is both not actively driven by an external device and has leakage not exeeding 10 nA.