SCES941A November 2021 – March 2022 TXU0102
PRODUCTION DATA
| PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | 5.0 ± 0.5 V | ||||||||||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| tpd | Propagation delay | A | B | -40°C to 85°C | 0.5 | 75 | 0.5 | 28 | 0.5 | 22 | 0.5 | 17 | 0.5 | 14 | 0.5 | 12 | ns | ||||||
| -40°C to 125°C | 2.9 | 48 | 0.5 | 28 | 0.5 | 23 | 0.5 | 17 | 0.5 | 15 | 0.5 | 13 | |||||||||||
| B | A | -40°C to 85°C | 0.5 | 37 | 0.5 | 25 | 0.5 | 22 | 0.5 | 19 | 0.5 | 19 | 0.5 | 18 | |||||||||
| -40°C to 125°C | 1.4 | 33 | 0.5 | 25 | 0.5 | 23 | 0.5 | 20 | 0.5 | 19 | 0.5 | 19 | |||||||||||
| tdis | Disable time | OE | A | -40°C to 85°C | 17.2 | 79 | 14.7 | 67 | 14.5 | 65 | 14.3 | 65 | 14.4 | 66 | 8.5 | 68 | ns | ||||||
| -40°C to 125°C | 30.9 | 83 | 28.0 | 71 | 26.6 | 69 | 27.5 | 70 | 27.2 | 71 | 20.0 | 73 | |||||||||||
| OE | B | -40°C to 85°C | 25.4 | 121 | 18.7 | 81 | 16.5 | 71 | 12.8 | 60 | 12.5 | 58 | 9.8 | 55 | |||||||||
| -40°C to 125°C | 41.7 | 123 | 34.0 | 86 | 30.3 | 76 | 26.2 | 64 | 25.3 | 62 | 21.8 | 59 | |||||||||||
| ten | Enable time | OE | A | -40°C to 85°C | 10.9 | 88 | 9.5 | 66 | 9.4 | 63 | 8.6 | 65 | 8.2 | 66 | 8.1 | 69 | ns | ||||||
| -40°C to 125°C | 20.3 | 87 | 19.0 | 69 | 18.9 | 67 | 17.6 | 68 | 17.1 | 70 | 17.1 | 73 | |||||||||||
| OE | B | -40°C to 85°C | 16.7 | 177 | 10.4 | 75 | 8.1 | 58 | 4.9 | 46 | 3.3 | 42 | 2.2 | 39 | |||||||||
| -40°C to 125°C | 25.1 | 135 | 18.7 | 77 | 15.5 | 60 | 11.0 | 49 | 8.7 | 44 | 7.3 | 42 | |||||||||||