SLUSCK0G November 2017 – November 2024 UCC21220 , UCC21220A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY CURRENTS | ||||||
| IVCCI | VCCI quiescent current | VINA = 0 V, VINB = 0 V | 1.4 | 2.0 | mA | |
| IVDDA, IVDDB | VDDA and VDDB quiescent current | VINA = 0 V, VINB = 0 V | 1.2 | 2.0 | mA | |
| IVCCI | VCCI operating current | (f = 500 kHz) current per channel | 2.7 | 3.2 | mA | |
| IVDDA, IVDDB | VDDA and VDDB operating current | (f = 500 kHz) current per channel, VVDDA, VVDDB = 12 V | 2.7 | 4.4 | mA | |
| VCC SUPPLY VOLTAGE UNDERVOLTAGE THRESHOLDS | ||||||
| VVCCI_ON | UVLO Rising threshold | 2.55 | 2.7 | 2.85 | V | |
| VVCCI_OFF | UVLO Falling threshold | 2.35 | 2.5 | 2.65 | V | |
| VVCCI_HYS | UVLO Threshold hysteresis | 0.2 | V | |||
| UCC21220A VDD SUPPLY VOLTAGE UNDERVOLTAGE THRESHOLDS (5-V UVLO Version) | ||||||
| VVDDA_ON, VVDDB_ON | UVLO Rising threshold | 5.7 | 6.0 | 6.3 | V | |
| VVDDA_OFF, VVDDB_OFF | UVLO Falling threshold | 5.4 | 5.7 | 6.0 | V | |
| VVDDA_HYS, VVDDB_HYS | UVLO Threshold hysteresis | 0.3 | V | |||
| UCC21220 VDD SUPPLY VOLTAGE UNDERVOLTAGE THRESHOLDS (8-V UVLO Version) | ||||||
| VVDDA_ON, VVDDB_ON | UVLO Rising threshold | 7.7 | 8.5 | 8.9 | V | |
| VVDDA_OFF, VVDDB_OFF | UVLO Falling threshold | 7.2 | 7.9 | 8.4 | V | |
| VVDDA_HYS, VVDDB_HYS | UVLO Threshold hysteresis | 0.6 | V | |||
| INA, INB AND DISABLE | ||||||
| VINAH, VINBH, VDISH | Input high threshold voltage | 2 | 2.3 | V | ||
| VINAL, VINBL, VDISL | Input low threshold voltage | 0.8 | 1 | V | ||
| VINA_HYS, VINB_HYS, VDIS_HYS | Input threshold hysteresis | 1 | V | |||
| OUTPUT | ||||||
| IOA+, IOB+ | Peak output source current | CVDD = 10 µF, CLOAD = 0.22 µF, f = 1 kHz, bench measurement | -4 | A | ||
| IOA-, IOB- | Peak output sink current | CVDD = 10 µF, CLOAD = 0.22 µF, f = 1 kHz, bench measurement | 6 | A | ||
| ROHA, ROHB | Output resistance at high state | IOUT = –5 mA, ROHA, ROHB do not represent drive pull-up performance. See tRISE in Section 6.9 and Section 8.3.4 for more details. | 5 | Ω | ||
| ROLA, ROLB | Output resistance at low state | IOUT = 5 mA | 0.55 | Ω | ||
| VOAPDA, VOAPDB | Driver output (VOUTA, VOUTB) active pull down | VVDDA and VVDDB unpowered, IOUTA, IOUTB = 200 mA | 1.6 | 2 | V | |