SLUSF58A December 2023 – April 2024 UCC23525
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tr | Output-signal Rise Time | CLoad = 1.8nF, VDD=15V, 20% to 80% | 5 | ns | ||
tf | Output-signal Fall Time | CLoad = 1.8nF, VDD=15V, 90% to 10% | 11 | ns | ||
tPLH | Propagation Delay, Low to High | CLoad = 1.8nF, VDD=15V, IF=10mA FSW = 20 kHz, (50% Duty Cycle) measure with Input IFLH to output 10% |
100 | ns | ||
tPHL | Propagation Delay, High to Low | CLoad = 1.8nF, VDD=15V, IF=10mA FSW = 20 kHz, (50% Duty Cycle) measure with Input IFLH to output 90% |
100 | ns | ||
tPWD | Pulse Width Distortion |tPHL – tPLH| | CLoad = 1.8nF, VDD=15V, IF=10mA FSW = 20 kHz, (50% Duty Cycle) |
30 | ns | ||
tsk(pp) | Part-to-Part Skew in Propagation Delay Between any Two Parts(1) | CLoad = 1.8nF, VDD=15V, IF=10mA FSW = 20 kHz, (50% Duty Cycle) |
25 | ns | ||
tUVLO_HI_OUT | VDD UVLO HI Delay to OUT 10% HI | IF=10mA | 2 | 5 | 8 | µs |
tUVLO_LO_OUT | VDD UVLO LO Delay to OUT 90% LO | IF=10mA, VDD>6.2V | 6 | 10 | µs | |
CMTIH | Common-mode Transient Immunity (Output High)(2) | IF = 10 mA, VCM = 1000 V | 200 | V/ns | ||
CMTIL | Common-mode Transient Immunity (Output Low) (2) | VF = 0 V, VCM = 1000 V | 200 | V/ns | ||
tPWmin | Minimum Input Pulse Width That Passes to Output | CLoad = 1.8nF, VDD=15V, IF=10mA | 9 | 12 | 43 | ns |