SLUSF58B December 2023 – June 2025 UCC23525
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| IS | Safety input, output, or supply current | RqJA = 138°C/W, VDD - VSS = 15 V, TJ = 150°C, TA = 25°C | 59 | mA | ||
| RqJA = 138°C/W, VDD - VSS = 25 V, TJ = 150°C, TA = 25°C | 35 | |||||
| PS | Safety input, output, or total power | RqJA = 138°C/W, TJ = 150°C, TA = 25°C | 900 | mW | ||
| TS | Maximum safety temperature(1) | 150 | °C | |||