SLUSEY2A june 2023 – august 2023 UCC27311A-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
PUCC27311AQDRCRQ1 | VSON | DRC | 10 | 3000 | 330.0 | 12.4 | 3.3 | 3.3 | 1.1 | 8.0 | 12.0 | Q2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
PUCC27311AQDRCRQ1 | VSON | DRC | 10 | 3000 | 367.0 | 367.0 | 35 |