SLUSEY2A june 2023 – august 2023 UCC27311A-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD | Supply voltage | –0.3 | 20 | V | |
VHI, VLI | Input voltages on HI and LI | -10 | 20 | V | |
VEN | Input voltages on EN | Input voltages on EN | -10 | 20 | V |
VLO | Output voltage on LO | DC | –0.3 | VDD + 0.3 | V |
Repetitive pulse < 100 ns(2) | –2 | VDD + 0.3 | |||
VHO | Output voltage on HO | DC | VHS – 0.3 | VHB + 0.3 | V |
Repetitive pulse < 100 ns(2) | VHS – 2 | VHB + 0.3 | |||
VHS | Voltage on HS | DC | –1 | 115 | V |
Repetitive pulse < 100 ns(2) | –(24V - VDD) | 115 | |||
VHB | Voltage on HB | –0.3 | 120 | V | |
Voltage on HB-HS | –0.3 | 20 | V | ||
TJ | Operating junction temperature | –40 | 150 | °C | |
Lead temperature (soldering, 10 sec.) | 300 | °C | |||
Tstg | Storage temperature | –65 | 150 | °C |