SGLS183C August 2003 – July 2025 UCC2808A-1Q1 , UCC2808A-2Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| OSCILLATOR SECTION | |||||
| Oscillator frequency | 175 | 194 | 213 | kHz | |
| Oscillator amplitude/VDD | (2) | 0.44 | 0.5 | 0.56 | V/V |
| ERROR AMPLIFIER SECTION | |||||
| Input voltage | COMP = 2V | 1.95 | 2 | 2.05 | V |
| Input bias current | –1 | 1 | µA | ||
| Open loop voltage gain | 60 | 80 | dB | ||
| COMP sink current | FB = 2.2V, COMP = 1V | 0.3 | 2.5 | mA | |
| COMP source current | FB = 1.3V, COMP = 3.5V | –0.2 | –0.5 | mA | |
| PWM SECTION | |||||
| Maximum duty cycle | Measured at OUTA or OUTB | 48 | 49 | 50 | % |
| Minimum duty cycle | COMP = 0V | 0 | % | ||
| CURRENT SENSE SECTION | |||||
| Gain | (3) | 1.9 | 2.2 | 2.5 | V/V |
| Maximum input signal | COMP = 5V(4) | 0.45 | 0.5 | 0.55 | V |
| CS to output delay | COMP = 3.5V, CS from 0mV to 600mV | 100 | 200 | ns | |
| CS source current | –200 | nA | |||
| CS sink current | CS = 0.5V, RC = 5.5V(5) | 4 | 10 | mA | |
| Over current threshold | 0.65 | 0.75 | 0.85 | V | |
| COMP to CS offset | CS = 0V | 0.35 | 0.8 | 1.2 | V |
| OUTPUT SECTION | |||||
| OUT low level | I = 100mA | 0.5 | 1.1 | V | |
| OUT high level | I = −50mA, VDD – OUT | 0.5 | 1 | V | |
| Rise time | CL = 1nF | 25 | 60 | ns | |
| Fall time | CL = 1nF | 25 | 60 | ns | |
| UNDERVOLTAGE LOCKOUT SECTION | |||||
| Start threshold | UCC2808A−1(1) | 11.5 | 12.5 | 13.5 | V |
| UCC2808A−2 | 4.1 | 4.3 | 4.5 | V | |
| Minimum operating voltage after start | UCC2808A−1 | 7.6 | 8.3 | 9 | V |
| UCC2808A−2 | 3.9 | 4.1 | 4.3 | V | |
| Hysteresis | UCC2808A−1 | 3.5 | 4.2 | 5.1 | V |
| UCC2808A−2 | 0.1 | 0.2 | 0.3 | V | |
| SOFT START SECTION | |||||
| COMP rise time | FB = 1.8V, rise from 0.5V to 4V | 3.5 | 20 | ms | |
| OVERALL SECTION | |||||
| Startup current | VDD < start threshold | 130 | 260 | µA | |
| Operating supply current | FB = 0V, CS = 0V(6)(1) | 1 | 2 | mA | |
| VDD zener shunt voltage | IDD = 10mA(7) | 13 | 14 | 15 | V |