SGLS183C August 2003 – July 2025 UCC2808A-1Q1 , UCC2808A-2Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The UCC2808A-xQ1 device is a highly integrated, low-power current mode push-pull PWM controller. The controller employs low starting current and an internal control algorithm that offers accurate output voltage regulation in the presence of line and load variations. The UCC2808A-xQ1 family of parts has UVLO thresholds and hysteresis options for off-line and battery-powered systems.
| PART NUMBER | TURNON THRESHOLD |
TURNOFF THRESHOLD |
|---|---|---|
| UCC2808A-1Q1 | 12.5V | 8.3V |
| UCC2808A-2Q1 | 4.3V | 4.1V |