SLUSEW0 December 2023 UCC28750
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PROTECTIONS(1) | ||||||
VDDdelay(ovlo) | Switching cycles required to trigger over-voltage lockout | VVDD = 29 V VFB = 2.3 V |
3 | cycles | ||
topp | Duration that VFB must be at or above the Vopp threshold to trigger the fault | VFB = 3 V, Duty cycle > 60 % | 80 | 85 | 90 | ms |
tbrownout | Amount of time the brownout threshold must be active to trigger the brownout fault | VFLT = 1.3 V | 44 | ms | ||
FLTdelay(ovp) | Delay from the time the FLT over-voltage fault occurs to when the controller stops switching | VFLT = 4.1 V | 3 | cycles | ||
FLTdelay(tsd) | Delay from the time the FLT thermal shutdown fault occurs to when the controller stops switching | VFLT = 0.9 V | 32 | cycles | ||
CSoscp(delay) | Number of cycles of output short circuit condition to trigger the fault | VCS ≥ VCS(limit) during tleb | 8 | cycles | ||
Tshut(delay) | Number of switching cycles once internal temperature reaches threshold to trigger fault | TJ > 160 °C | 32 | cycles |