SLUSFP1B April 2025 – November 2025 UCC34141-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
UCC34141-Q1 is equipped with a full feature of protection functions, including input undervoltage lockout, overvoltage lockout, output undervoltage, overvoltage, and over-temperature. The input undervoltage and overvoltage lockout protections have an auto recovery response. All other protections have a fault response based on the part number as listed in Table 4-1. For the latch-off-response, protections are triggered, the converter enters a latch-off state, and stops switching. The latch is reset by either toggling the ENA pin Off then On, or by lowering the VVIN voltage below the VVIN_UVLO_F threshold, and then above the VVIN_UVLO_R threshold. For auto-restart response, once the part shuts down, a tRESTART timer will start and then the part will attempt an auto-restart with a new soft-start sequence as shown in Figure 7-11. If the fault has been removed, the part will soft-start to regulation successfullly. If the fault condition remains, the part will shut down again and attempt another auto-restart. The device can continuously operate safely in hiccup mode as long as the fault occurs.