SLUSFP0 March 2026 UCC35341-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The UCC35341-Q1 is an automotive qualified high isolation voltage DC/DC power module designed to provide power to SiC and IGBT isolated gate drivers. Its proprietary integrated transformer, flip-chip package, and advanced control architectures achieve high power density, low noise, and lowest system BOM. This device is capable of delivering 2W typical output power at 85oC ambient temperature. The highly accurate dual-output voltages, easily set by resistor dividers, enable low on-resistance, fast and reliable switching for SiC/IGBT. The low-latency feedback control reduces the output capacitance for fast load transient and supports dynamic voltage programming. The wide input voltage and adjustable VIN UVLO supports both wide battery voltage of electric vehicles and regulated input rails. It is operational from 8V to 20V VIN, and can withstand VIN overvoltage transients up to 28V.
The integrated protection features, fault-report Power-Good pin, and enable function increase system robustness and save external components. The SOIC package with 8.2mm creepage and clearance distance ensures high isolation capability.
| ORDERABLE PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| PUCC35341QDHARQ1 | DHA (SSOP, 16) | 5.85mm × 7.50mm |