SLUSFF2C September 2023 – December 2025 UCG28826 , UCG28828
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The UCG2882x primary-side integrated GaN HEMT switching capability is explained with the help of Figure 7-7. Figure 7-7 shows the drain-source voltage (same as SW pin voltage) for the UCG2882x for two distinct switching cycles in a flyback application. The first switching cycle is a normal switching cycle followed by a surge switching cycle in DCM/valley switching condition.
Each cycle starts before t0 with the GaN HEMT in on state. At t0, the GaN HEMT turns off and the parasitic elements cause the drain-source voltage to ring at a high frequency. The high frequency ringing is damped out by t1. Between t1 and t2, the HEMT drain-source is at a flat plateau voltage with reducing secondary winding current in a flyback design. At t2, the GaN HEMT turns on at a valley. During normal operation, the device safely operates up to 750V leakage transient voltage (VSW(tr)) in every switching cycle. For rare surge events, the transient ring voltage is limited to 800V and the plateau is limited to 750V.