SLUSFF2C September 2023 – December 2025 UCG28824 , UCG28826 , UCG28828
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
When turned on, a flyback converter starts with 0V output voltage. The low voltage can cause the feedback voltage FB to clamp the maximum value and trigger overload protections. To prevent the clamping from happening, the UCG2882x starts in soft start mode. As Figure 7-8 shows, during this time, an internal FB voltage ramp increases in eight steps from 0V to its maximum value in 4ms. The maximum value of internal FB ramp at FB pin voltage is equivalent to 80% of the IPK,MAX setting and changes for different resistor settings on the IPK pin. During soft start, the smaller of internal ramp voltage and actual FB pin voltage is used to determine the device operating point in the control law of Figure 7-3. Once the internal FB ramp voltage reaches the maximum value at the end of 4ms is when control is transferred to FB pin voltage for output regulation. Soft start sequence is executed every time at start up or when recovering from fault (auto-retry or latch) and brown-out conditions. The minimum frequency clamp is changed to 10kHz only during soft start (which is otherwise at 25kHz during normal operation). The 10kHz minimum frequency clamp helps at start-up when valleys are missing and the control law forces turn-on of primary GaN HEMT every 100μs from the last turn-on edge (if valleys are missing), to charge the output capacitor.