SGLS148E December 2002 – December 2015 ULQ2003A-Q1 , ULQ2004A-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The ULQ200xA-Q1 devices are high-voltage high-current Darlington transistor arrays. Each consists of seven npn Darlington pairs that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads. The collector-current rating of a single Darlington pair is 500 mA. The Darlington pairs can be paralleled for higher current capability.
The ULQ2003A-Q1 has a 2.7-kΩ series base resistor for each Darlington pair, for operation directly with TTL or 5-V CMOS devices. The ULQ2004A-Q1 has a 10.5-kΩ series base resistor to allow operation directly from CMOS devices that use supply voltages of 6 V to 15 V. The required input current of the ULQ2004A-Q1 is below that of the ULQ2003A-Q1.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ULQ2003A-Q1 | SOIC (16) | 9.90 mm x 3.90 mm |
TSSOP (16) | 5.00 mm x 4.40 mm | |
ULQ2004A-Q1 | SOIC (16) | 9.90 mm x 3.90 mm |