Home Power management Low-side switches

ULQ2004A-Q1

ACTIVE

Automotive, 50V, 7-channel darlington array with 15V input capability and high temperature support

ULQ2004A-Q1

ACTIVE

Product details

Drivers per package 7 Switching voltage (max) (V) 50 Rating Automotive Operating temperature range (°C) -40 to 105 Output voltage (max) (V) 50 Peak output current (A) 0.5 Delay time (typ) (ns) 1000 Input compatibility CMOS Vol at lowest spec current (typ) (mV) 900 Iout/ch (max) (mA) 500 Iout_off (typ) (µA) 50
Drivers per package 7 Switching voltage (max) (V) 50 Rating Automotive Operating temperature range (°C) -40 to 105 Output voltage (max) (V) 50 Peak output current (A) 0.5 Delay time (typ) (ns) 1000 Input compatibility CMOS Vol at lowest spec current (typ) (mV) 900 Iout/ch (max) (mA) 500 Iout_off (typ) (µA) 50
SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm)
  • Qualified for automotive applications
  • ESD protection exceeds 200V using machine model (C = 200pF, R = 0)
  • 500mA-rated collector current (single output)
  • High-voltage outputs: 50V
  • Output clamp diodes
  • Inputs compatible with various types of logic
  • Relay-driver applications
  • Qualified for automotive applications
  • ESD protection exceeds 200V using machine model (C = 200pF, R = 0)
  • 500mA-rated collector current (single output)
  • High-voltage outputs: 50V
  • Output clamp diodes
  • Inputs compatible with various types of logic
  • Relay-driver applications

The ULQ200xA-Q1 devices are high-voltage high-current Darlington transistor arrays. Each consists of seven npn Darlington pairs that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads. The collector-current rating of a single Darlington pair is 500mA. The Darlington pairs can be paralleled for higher current capability.

The ULQ2003A-Q1 has a 2.7kΩ series base resistor for each Darlington pair, for operation directly with TTL or 5V CMOS devices. The ULQ2004A-Q1 has a 10.5kΩ series base resistor to allow operation directly from CMOS devices that use supply voltages of 6V to 15V. The required input current of the ULQ2004A-Q1 is below that of the ULQ2003A-Q1.

The ULQ200xA-Q1 devices are high-voltage high-current Darlington transistor arrays. Each consists of seven npn Darlington pairs that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads. The collector-current rating of a single Darlington pair is 500mA. The Darlington pairs can be paralleled for higher current capability.

The ULQ2003A-Q1 has a 2.7kΩ series base resistor for each Darlington pair, for operation directly with TTL or 5V CMOS devices. The ULQ2004A-Q1 has a 10.5kΩ series base resistor to allow operation directly from CMOS devices that use supply voltages of 6V to 15V. The required input current of the ULQ2004A-Q1 is below that of the ULQ2003A-Q1.

Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
ULN2004A ACTIVE 50V 7-channel Darlington transistor array with 15V input capability Catalog device with lower temperature rating (-40C to 70C)

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet ULQ200xA-Q1 High-Voltage High-Current Darlington Transistor Arrays datasheet (Rev. F) PDF | HTML Jun 27, 2024

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​