SWRS286 May   2021 WL1801 , WL1831

PRODUCTION DATA  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4System Block Diagram
    1.     Revision History
  5. 5Chip Packaging and Ordering
    1. 5.1 Ordering Information
      1. 5.1.1 Device Support Nomenclature
    2. 5.2 Chip Marking
      1. 5.2.1 Marking System
    3. 5.3 Tape and Reel Information
      1. 5.3.1 Tape Direction
      2. 5.3.2 Part Direction
      3. 5.3.3 Part Orientation
      4. 5.3.4 Tape Dimensions
      5. 5.3.5 Reel Dimensions
    4. 5.4 Packaging
  6. 6Mechanical Drawing

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Tape Dimensions

Tape Dimensions (12 mm width Tape) (Notes A, B)

GUID-20201202-CA0I-Q5XK-MSHV-NV6T8XQ4HMBP-low.png
  1. Tape cover = 9.3mm. The cover tape does not cover the index hole and does not shift to outside from carrier tape
  2. Tape structure

    - The carrier tape is made of plastic and the structure is shown in above schematic.

    - The device is put on embossed area of carrier tape, and covered by cover tape made of plastic.

  3. ESD Countermeasure: Plastic material used in both carrier tape and cover tape are static dissipative