JAJSHP1E July 2014 – June 2022 ADC3221 , ADC3222 , ADC3223 , ADC3224
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| LVDS SWING | |||||||
| R/W-0h | |||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | LVDS SWING | R/W | 0h | These bits control the swing of the LVDS outputs (including the data output, bit clock, and frame clock). For details see Table 8-23. |
| BITS 7-4 | BITS 3-0 | LVDS OUTPUT SWING |
|---|---|---|
| 0h | 0h | Default (±425 mV) |
| Dh | 9h | Swing reduces by 50 mV |
| Eh | Ah | Swing reduces by 100 mV |
| Fh | Dh | Swing reduces by 300 mV |
| Ch | Eh | Swing increases by 100 mV |
| Others | Others | Do not use |