JAJSCV8B May 2016 – December 2021 ADC32RF80 , ADC32RF83
PRODUCTION DATA
This section provides three different example register writes. Table 8-28 describes a global power-down register write, Table 8-29 describes the register writes when the scrambler is enabled, and Table 8-30 describes the register writes for 8x decimation for channels A and B (complex output, 1 DDC mode) with the NCO set to 1.8 GHz (fS = 3 GSPS) and the JESD format configured to LMFS = 4421.
ADDRESS | DATA | COMMENT |
---|---|---|
12h | 04h | Set the master page |
20h | 01h | Set the global power-down |
ADDRESS | DATA | COMMENT |
---|---|---|
4004h | 69h | Select the digital JESD page |
4003h | 00h | |
6006h | 80h | Scrambler enable, channel A |
7006h | 80h | Scrambler enable, channel B |
ADDRESS | DATA | COMMENT |
---|---|---|
4004h | 68h | Select the main digital page for channel A |
4003h | 00h | |
6000h | 01h | Issue a digital reset for channel A |
6000h | 00h | Clear the digital for reset channel A |
4003h | 01h | Select the main digital page for channel B |
6000h | 01h | Issue a digital reset for channel B |
6000h | 00h | Clear the digital reset for channel B |
4004h | 69h | Select the digital JESD page |
4003h | 00h | |
6002h | 01h | Set JESD MODE0 = 1, channel A |
7002h | 01h | Set JESD MODE0 = 1, channel B |
5000h | 01h | Enable the DDC, channel A |
5001h | 02h | Set decimation to 8x complex |
5007h | 9Ah | Set the LSB of DDC0, NCO1 to 9Ah (fNCO = 1.8 GHz, fS = 3 GSPS) |
5008h | 99h | Set the MSB of DDC0, NCO1 to 99h (fNCO = 1.8 GHz, fS = 3 GSPS) |
5014h | 01h | Enable the 6-dB digital gain of DDC0 |
5801h | 02h | Set decimation to 8x complex |
5807h | 9Ah | Set the LSB of DDC0, NCO1 to 9Ah (fNCO = 1.8 GHz, fS = 3 GSPS) |
5808h | 99h | Set the MSB of DDC0, NCO1 to 99h (fNCO = 1.8 GHz, fS = 3 GSPS) |
5814h | 01h | Enable the 6-dB digital gain of DDC0 |