JAJSCV8B May 2016 – December 2021 ADC32RF80 , ADC32RF83
PRODUCTION DATA
Table 8-15 lists the available JESD204B interface formats and valid ranges for the ADC32RF8x with decimation (single-band DDC) when using a complex output format. The ranges are limited by the SerDes line rate and the maximum ADC sample frequency. The sample alignment on the different lanes is shown in Table 8-16.
DECIMATION SETTING (Complex) | NUMBER OF ACTIVE DDCS | L | M | F | S | PLL MODE | JESD MODE0 | JESD MODE1 | JESD MODE2 | RATIO [fSerDes/ fCLK(Gbps/ GSPS)] |
---|---|---|---|---|---|---|---|---|---|---|
Divide-by-4 |
1per channel |
8 | 4 | 1 | 1 | 20X | 1 | 1 | 0 |
2.5 |
8 | 4 | 2 | 2 | 20X | 1 | 0 | 0 | |||
4 | 4 | 2 | 1 | 40X | 0 | 0 | 1 |
5 |
||
4 | 4 | 4 | 2 | 40X | 2 | 0 | 0 | |||
Divide-by-6 |
1per channel |
8 | 4 | 1 | 1 | 20X | 1 | 1 | 0 |
1.67 |
8 | 4 | 2 | 2 | 20X | 1 | 0 | 0 | |||
4 | 4 | 2 | 1 | 40X | 0 | 0 | 1 |
3.33 |
||
4 | 4 | 4 | 2 | 40X | 2 | 0 | 0 | |||
Divide-by-8 |
1per channel |
4 | 4 | 2 | 1 | 20X | 1 | 0 | 0 | 2.5 |
2 | 4 | 4 | 1 | 40X | 2 | 0 | 0 | 5 | ||
Divide-by-9 |
1per channel |
4 | 4 | 2 | 1 | 20X | 1 | 0 | 0 | 2.22 |
2 | 4 | 4 | 1 | 40X | 2 | 0 | 0 | 4.44 | ||
Divide-by-10 |
1per channel |
4 | 4 | 2 | 1 | 20X | 1 | 0 | 0 | 2 |
2 | 4 | 4 | 1 | 40X | 2 | 0 | 0 | 4 | ||
Divide-by-12 |
1per channel |
4 | 4 | 2 | 1 | 20X | 1 | 0 | 0 | 1.67 |
2 | 4 | 4 | 1 | 40X | 2 | 0 | 0 | 3.33 | ||
Divide-by-16 |
1per channel |
4 | 4 | 2 | 1 | 20X | 1 | 0 | 0 | 1.25 |
2 | 4 | 4 | 1 | 40X | 2 | 0 | 0 | 2.5 | ||
Divide-by-18 |
1per channel |
4 | 4 | 2 | 1 | 20X | 1 | 0 | 0 | 1.11 |
2 | 4 | 4 | 1 | 40X | 2 | 0 | 0 | 2.22 | ||
Divide-by-20 |
1per channel |
4 | 4 | 2 | 1 | 20X | 1 | 0 | 0 | 1 |
2 | 4 | 4 | 1 | 40X | 2 | 0 | 0 | 2 | ||
Divide-by-24 | 1per channel | 2 | 4 | 4 | 1 | 20X | 1 | 0 | 0 | 1.67 |
Divide-by-32 | 1per channel | 2 | 4 | 4 | 1 | 40X | 2 | 0 | 0 | 1.25 |
OUTPUT LANE | LMFS = 8411 | LMFS = 8422 | LMFS = 4421 20x | LMFS = 4421 40x | LMFS = 4442 | LMFS = 2441 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DA0 | AI0 [15:8] | AI0 [15:8] | AI0 [7:0] | AI0 [15:8] | AI0 [7:0] | ||||||||||
DA1 | AI0 [7:0] | AI1 [15:8] | AI1 [7:0] | AQ0 [15:8] | AQ0 [7:0] | AI0 [15:8] | AI0 [7:0] | AI0 [15:8] | AI0 [7:0] | AI1 [15:8] | AI1 [7:0] | AI0 [15:8] | AI0 [7:0] | AQ0 [15:8] | AQ0 [7:0] |
DA2 | AQ0 [15:8] | AQ0 [15:8] | AQ0 [7:0] | AQ0 [15:8] | AQ0 [7:0] | AQ0 [15:8] | AQ0 [7:0] | AQ1 [15:8] | AQ1 [7:0] | ||||||
DA3 | AQ0 [7:0] | AQ1 [15:8] | AQ1 [7:0] | ||||||||||||
DB0 | BI0 [15:8] | BI0 [15:8] | BI0 [7:0] | BI0 [15:8] | BI0 [7:0] | ||||||||||
DB1 | BI0 [7:0] | BI1 [15:8] | BI1 [7:0] | BQ0 [15:8] | BQ0 [7:0] | BI0 [15:8] | BI0 [7:0] | BI0 [15:8] | BI0 [7:0] | BI1 [15:8] | BI1 [7:0] | BI0 [15:8] | BI0 [7:0] | BQ0 [15:8] | BQ0 [7:0] |
DB2 | BQ0 [15:8] | BQ0 [15:8 | BQ0 [7:0] | BQ0 [15:8] | BQ0 [7:0] | BQ0 [15:8] | BQ0 [7:0] | BQ1 [15:8] | BQ1 [7:0] | ||||||
DB3 | BQ0 [7:0] | BQ1 [15:8] | BQ1 [7:0] |