JAJSK68A October 2020 – May 2022 ADC3641 , ADC3642 , ADC3643
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ADC Timing Specifications | ||||||
| tAD | Aperture delay | 0.85 | ns | |||
| tA | Aperture jitter | Square wave clock with fast edges | 180 | fs | ||
| tJ | Jitter on DCLKIN | Serial CMOS output mode | ± 50 | ps (pk-pk) | ||
| Recory time from +6 dB overload condition | SNR within 1 dB of expected value | 1 | Clock cycle | |||
| tACQ | Signal acquisition period, referenced to sampling clock falling edge | FS = 10 Msps | -TS/2 | Sampling Clock Period | ||
| FS = 25 Msps | -TS/2 | |||||
| FS = 65 Msps | -TS/4 | |||||
| tCONV | Signal conversion period, referenced to sampling clock falling edge | FS = 10 Msps | +TS × 1/5 | Sampling Clock Period | ||
| FS = 25 Msps | +TS × 3/8 | |||||
| FS = 65 Msps | +TS × 5/8 | |||||
| Wake up time | Time to valid data after coming out of power down. Internal reference. | Bandgap reference enabled, single ended clock | 14.6 | us | ||
| Bandgap reference enabled, differential clock | 14 | |||||
| Bandgap reference disabled, single ended clock | 1.6 | ms | ||||
| Bandgap reference disabled, differential clock | 1.6 | |||||
| Time to valid data after coming out of power down. External 1.6V reference. | Bandgap reference enabled, single ended clock | 14.6 | us | |||
| Bandgap reference enabled, differential clock | 14 | |||||
| Bandgap reference disabled, single ended clock | 1.13 | ms | ||||
| Bandgap reference disabled, differential clock | 1.13 | |||||
| tS,SYNC | Setup time for SYNC input signal | Referenced to sampling clock rising edge | 500 | ps | ||
| tH,SYNC | Hold time for SYNC input signal | 600 | ||||
| ADC Latency | Signal input to data output | DDR CMOS | 1 | Clock cycles | ||
| Serialized CMOS: 2-wire | 2 | |||||
| Serialized CMOS: 1-wire | 1 | |||||
| Serialized CMOS: 1/2-wire | 1 | |||||
| Add. Latency | Real decimation by 2 | 21 | Output clock cycles | |||
| Complex decimation by 2 | 22 | |||||
| Real or complex decimation by 4, 8, 16, 32 | 23 | |||||
| INTERFACE TIMING - PARALLEL DDR CMOS | ||||||
| tPD | Propagation delay: sampling clock falling edge to DCLK rising edge | 3 | 5 | 7 | ns | |
| tCD | DCLK rising edge to output data delay | Fout = 10 MSPS | -0.70 | -0.32 | ns | |
| Fout = 25 MSPS | -0.66 | -0.30 | ||||
| Fout = 65 MSPS | -0.73 | -0.31 | ||||
| tDV | Data valid, DDR CMOS | Fout = 10 MSPS | 49.35 | 49.93 | ns | |
| Fout = 25 MSPS | 19.66 | 19.77 | ||||
| Fout = 65 MSPS | 7.42 | 7.51 | ||||
| INTERFACE TIMING - SERIAL CMOS | ||||||
| tPD | Propagation delay: sampling clock falling edge to DCLK rising edge | Delay between sampling clock falling edge to DCLKIN falling edge < 2.5ns. TDCLK = DCLK period tCDCLK = Sampling clock falling edge to DCLKIN falling edge |
2 + TDCLK + tCDCLK | 3 + TDCLK + tCDCLK | 4 + TDCLK + tCDCLK | ns |
| Delay between sampling clock falling edge to DCLKIN falling edge >= 2.5ns. TDCLK = DCLK period tCDCLK = Sampling clock falling edge to DCLKIN falling edge |
2 + tCDCLK | 3 + tCDCLK | 4 + tCDCLK | |||
| tCD | DCLK rising edge to output data delay, 2-wire serial CMOS |
Fout = 10 MSPS, DA/B5,6 = 80 MBPS | -0.24 | 0.10 | ns | |
| Fout = 20 MSPS, DA/B5,6 = 160 MBPS | -0.29 | 0.10 | ||||
| Fout = 30 MSPS, DA/B5,6 = 240 MBPS | -0.28 | 0.09 | ||||
| DCLK rising edge to output data delay, 1-wire series CMOS |
Fout = 5 MSPS, DA/B6 = 80 MBPS | -0.22 | 0.11 | |||
| Fout = 10 MSPS, DA/B6 = 160 MBPS | -0.27 | 0.11 | ||||
| Fout = 15 MSPS, DA/B6 = 240 MBPS | -0.52 | 0.08 | ||||
| DCLK rising edge to output data delay, 1/2-wire serial CMOS | Fout = 5 MSPS, DA6 = 160 MBPS | -0.24 | 0.10 | |||
| tDV | Data valid, 2-wire serial CMOS | Fout = 10 MSPS, DA/B5,6 = 80 MBPS | 12.19 | 12.36 | ns | |
| Fout = 20 MSPS, DA/B5,6 = 160 MBPS | 5.93 | 6.1 | ||||
| Fout = 30 MSPS, DA/B5,6 = 240 MBPS | 3.91 | 4.07 | ||||
| Data valid, 1-wire serial CMOS | Fout = 5 MSPS, DA/B6 = 80 MBPS | 12.21 | 12.39 | |||
| Fout = 10 MSPS, DA/B6 = 160 MBPS | 5.95 | 6.1 | ||||
| Fout = 15 MSPS, DA/B6 = 240 MBPS | 3.83 | 4.08 | ||||
| Data valid, 1/2-wire serial CMOS | Fout = 5 MSPS, DA6 = 160 MBPS | 5.36 | 6.13 | |||
| SERIAL PROGRAMMING INTERFACE (SCLK, SEN, SDIO) - Input | ||||||
| fCLK(SCLK) | Serial clock frequency | 20 | MHz | |||
| tSU(SEN) | SEN to rising edge of SCLK | 10 | ns | |||
| tH(SEN) | SEN from rising edge of SCLK | 9 | ||||
| tSU(SDIO) | SDIO to rising edge of SCLK | 17 | ||||
| tH(SDIO) | SDIO from rising edge of SCLK | 9 | ||||
| SERIAL PROGRAMMING INTERFACE (SDIO) - Output | ||||||
| t(OZD) | SDIO tri-state to driven | 3.9 | 10.8 | ns | ||
| t(ODZ) | SDIO data to tri-state | 3.4 | 14 | |||
| t(OD) | SDIO valid from falling edge of SCLK | 3.9 | 10.8 | |||