JAJSHX5F October 2010 – September 2019 ADS1118
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
tCSSC | Delay time, CS falling edge to first SCLK rising edge(1) | 100 | ns | |
tSCCS | Delay time, final SCLK falling edge to CS rising edge | 100 | ns | |
tCSH | Pulse duration, CS high | 200 | ns | |
tSCLK | SCLK period | 250 | ns | |
tSPWH | Pulse duration, SCLK high | 100 | ns | |
tSPWL | Pulse duration, SCLK low(2) | 100 | ns | |
28 | ms | |||
tDIST | Setup time, DIN valid before SCLK falling edge | 50 | ns | |
tDIHD | Hold time, DIN valid after SCLK falling edge | 50 | ns | |
tDOHD | Hold time, SCLK rising edge to DOUT invalid | 0 | ns |