JAJSHL9A June 2019 – January 2021 ADS125H01
PRODUCTION DATA
Conversion data are read by the RDATA command. To read conversion data, take CS1 low and issue the read data command. The conversion data field consists of an optional STATUS0 byte, three data bytes, and the CRC byte. The CRC byte is computed over the combined STATUS0 byte (if enabled) and three conversion data bytes. See the Section 9.5.5.6 section for details on reading conversion data.