SLAS946B April   2013  – January 2016 ADS5401

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Device Options
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics - Supply, Power Supply
    6. 7.6  Electrical Characteristics - Analog Inputs, Dynamic Accuracy, Clock Input
    7. 7.7  Electrical Characteristics - Dynamic AC, Enabled
    8. 7.8  Electrical Characteristics- Dynamic AC, Disabled
    9. 7.9  Electrical Characteristics - Over-Drive Recovery Error, Sample Timing
    10. 7.10 Electrical Characteristics - Digital Inputs, Digital Outputs
    11. 7.11 Serial Register Write Timing Requirements
    12. 7.12 Reset Timing Requirements
    13. 7.13 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Test Pattern Output
      2. 8.3.2 Clock Input
      3. 8.3.3 Analog Inputs
      4. 8.3.4 Overrange Indication
      5. 8.3.5 Interleaving Correction
      6. 8.3.6 Decimation Filter
      7. 8.3.7 Multi Device Synchronization
    4. 8.4 Device Functional Modes
      1. 8.4.1 Power-Down Modes
    5. 8.5 Programming
      1. 8.5.1 Device Initialization
      2. 8.5.2 Serial Register Write
      3. 8.5.3 Serial Register Readout
    6. 8.6 Register Maps
      1. 8.6.1  Register Name: Config0 - Address: 0×00, Default = 0×00
      2. 8.6.2  Register Name: Config1 - Address: 0×01, Default = 0×00
      3. 8.6.3  Register Name: Config2 - Address: 0×02, Default = 0×780
      4. 8.6.4  Register Name: 3 - Address: 0x03
      5. 8.6.5  Register Name: E - Address: 0x0E
      6. 8.6.6  Register Name: F - Address: 0x0F
      7. 8.6.7  Register Name: 2B - Address: 0x2B
      8. 8.6.8  Register Name: 2C - Address: 0x2C
      9. 8.6.9  Register Name: 37 - Address: 0x37
      10. 8.6.10 Register Name: 38 - Address: 0x38
      11. 8.6.11 Register Name: 3A - Address: 0x3A
      12. 8.6.12 Register Name: 66 - Address: 0x66
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Clocking Source for ADC5401
        2. 9.2.2.2 Amplifier Selection
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Community Resources
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

8 Detailed Description

8.1 Overview

The ADS5401 is a wide bandwidth 12-bit 800-Msps single-channel ADC. Designed for high SFDR, the ADS has low-noise performance and outstanding spurious-free dynamic range over a large input frequency. The buffered analog input provides uniform input impedance across a wide frequency range while minimizing sample-and-hold glitch energy. The ADC also provides an option to decimate the output data by two.

8.2 Functional Block Diagram

ADS5401 fbd_las946.gif

8.3 Feature Description

8.3.1 Test Pattern Output

The ADS5401 can be configured to output different test patterns that can be used to verify the digital interface is connected and working properly. To enable test pattern mode, high performance mode 1 has to be disabled first through a SPI register write. Then different test patterns can be selected by configuring registers x3C, x3D and x3E. All three registers must be configured for the test pattern to work properly.

First set HP1 = 0 (Addr 0x01, D01).

Table 1. Test Pattern Register Configurations

REGISTER ADDRESS ALL 0s ALL 1s TOGGLE (0xAAA => 0x555) TOGGLE (0xFFF => 0x000)
0x3C 0x8000 0xBFFC 0x9554 0xBFFC
0x3D 0x0000 0x3FFC 0x2AA8 0x0000
0x3E 0x0000 0x3FFC 0x1554 0x3FFC

Table 2. Custom Test Patterns

REGISTER ADDRESS CUSTOM PATTERN
D15 D14 D13 D12 D11 D10 D9 D8 D7 D6 D5 D4 D3 D2 D1 D0
x3C 1 0 D11 D10 D9 D8 D7 D6 D5 D4 D3 D2 D1 D0 0 0
x3D 0 0 0 0
x3E 0 0 0 0

For normal operation, set HP1 = 1 (Addr 0x01, D01) and 0x3C, 0x3D, 0x3E all to 0.

8.3.2 Clock Input

The ADS5401 clock input can be driven differentially with a sine wave, LVPECL or LVDS source with little or no difference in performance. The common-mode voltage of the clock input is set to 0.9 V using internal 2-kΩ resistors. This allows for AC coupling of the clock inputs. The termination resistors should be placed as close as possible to the clock inputs in order to minimize signal reflections and jitter degradation.

ADS5401 clock_input_las917.gif Figure 36. Recommended Differential Clock Driving Circuit

8.3.3 Analog Inputs

The ADS5401 analog signal input is designed to be driven differentially. The analog input pins have internal analog buffers that drive the sampling circuit. As a result of the analog buffer, the input pins present a high impedance input across a very wide frequency range to the external driving source which enables great flexibility in the external analog filter design as well as excellent 50-Ω matching for RF applications. The buffer also helps to isolate the external driving circuit from the internal switching currents of the sampling circuit which results in a more constant SFDR performance across input frequencies.

The common-mode voltage of the signal input is internally biased to 1.9 V using 500-Ω resistors which allows for AC coupling of the input drive network. Each input pin (INP, INM) must swing symmetrically between (VCM + 0.25 V) and (VCM – 0.25 V), resulting in a 1.0-Vpp (default) differential input swing. The input sampling circuit has a 3-dB bandwidth that extends up to 1.2 GHz.

ADS5401 ana_inputs_las917.gif Figure 37. Equivalent Analog Input Circuit

8.3.4 Overrange Indication

The ADS5401 provides a fast overrange indication on the OVRA pins. The fast OVR is triggered if the input voltage exceeds the programmable overrange threshold and it gets presented after just 12 clock cycles enabling a quicker reaction to an overrange event. The OVR threshold can be configured using SPI register writes.

The input voltage level at which the overload is detected is referred to as the threshold and is programmable using the overrange threshold bits. The threshold at which fast OVR is triggered is (full-scale × [the decimal value of the FAST OVR THRESH bits] /16). After reset, the default value of the overrange threshold is set to 15 (decimal) which corresponds to a threshold of 0.56 dB below full scale (20 × log(15/16)).

ADS5401 threshold_slas946.gif Figure 38. OVR Detection Threshold

8.3.5 Interleaving Correction

The two data converter channel consists of two interleaved ADCs each operating at half of the ADC sampling rate but 180º out of phase from each other. The front end track and hold circuitry is operating at the full ADC sampling rate which minimizes the timing mismatch between the two interleaved ADCs. In addition the ADS5401 is equipped with internal interleaving correction logic that can be enabled through SPI register write.

ADS5401 interleav_las917.gif Figure 39. Interleaving Correction Circuit

The interleaving operation creates 2 distinct and interleaving products:

  • Fs/2 – Fin: this spur is created by gain timing mismatch between the ADCs. Because internally the front end track and hold is operated at the full sampling rate, this component is greatly improved and mostly dependent on gain mismatch.
  • Fs/2 Spur: due to offset mismatch between ADCs.
ADS5401 interleav2_las917.gif Figure 40. Interleaving Spur at Fs/2 due to Offset Mismatch

The auto correction loop can be enabled through SPI register write in address 0x01 and resetting the correction circuit in address 0x03. By default it is disabled for lowest possible power consumption.

The auto correction function yields best performance for input frequencies below 250 MHz.

8.3.6 Decimation Filter

There is an optional digital decimation filter in the data path as shown in Figure 41. The filter can be programmed as a lowpass or a highpass filter and the normalized frequency response of both filters is shown in Figure 42.

ADS5401 rec_mode_las939.gif Figure 41. 2x Decimation Filter

The decimation filter response has a 0.1-dB pass band ripple with approximately 41% pass-band bandwidth. The stop-band attenuation is approximately 40 dB.

ADS5401 decimation_filter_response_01.png Figure 42. Decimation Filter Response
ADS5401 decimation_filter_response_02.png Figure 43. Decimation Filter Response

8.3.7 Multi Device Synchronization

The ADS5401 simplifies the synchronization of data from multiple ADCs in one common receiver. Upon receiving the initial SYNC input signal, the ADS5401 resets all the internal clocks and digital logic while also starting a SYNCOUT signal which operates on a 5-bit counter (32 clock cycles). Therefore by providing a common SYNC signal to multiple ADCs their output data can be synchronized as the SYNCOUT signal marks a specific sample with the same latency in all ADCs. The SYNCOUT signal then can be used in the receiving device to synchronize the FIFO pointers across the different input data streams. Thus the output data of multiple ADCs can be aligned properly even if there are different trace lengths between the different ADCs. By default ADS5401 is not configured for multi device synchronization. The ADC can be configured by setting the SYNCOUT enable bit (D2 config1) to 1 on all the ADCs.

ADS5401 multi_synch_las946.gif Figure 44. Multiple ADC Synchronization

The SYNC input signal should be a one time pulse to trigger the periodic 5-bit counter for SYNCOUT or a periodic signal repeating every 32 CLKIN clock cycles. It gets registered on the rising edge of the ADC input clock (CLKIN). Upon registering the initial rising edge of the SYNC signal, the internal clocks and logic get reset which results in invalid output data for 36 samples (1 complete sync cycle and 4 additional samples). The SYNCOUT signal starts with the next output clock (DACLK) rising edge and operates on a 5-bit counter. If a SYNCIN rising edge gets registered at a new position, the counter gets reset and SYNCOUT starts from the new position.

Because the ADS5401 output interface operates with a DDR clock, the synchronization can happen on the rising edge or falling edge sample. Synchronization on the falling edge sample will result in a half cycle clock stretch of DACLK. For convenience the SYNCOUT signal is available on the ChA output LVDS bus. When using decimation the SYNCOUT signal still operates on 32 clock cycles of CLKIN but since the output data is decimated by 2, only the first 18 samples should be discarded.

ADS5401 multi_synch2_las917.gif Figure 45. Multiple Device Synchronization Timing Diagram

8.4 Device Functional Modes

The ADS5401 has two main functional modes. The ADC can operate in Bypass mode in which sample rate and data-rate is the same or it can be programmed to operate in Decimate by 2x mode in which data rate is half of the sampling rate.

8.4.1 Power-Down Modes

The ADS5401 can be configured through SPI write (address x37) to a standby, light or deep sleep power mode which is controlled by the ENABLE pin. The sleep modes are active when the ENABLE pin goes low. Different internal functions stay powered up which results in different power consumption and wake up time between the two sleep modes.

Table 3. Power-Down Modes

SLEEP MODE WAKE-UP TIME POWER CONSUMPTION AUTO CORRECTION DISABLED POWER CONSUMPTION AUTO CORRECTION ENABLED
Complete Shut Down 2.5 ms 7mW 7mW
Stand-by 100µs 7mW 7mW
Deep Sleep 20µs 465mW 530mW
Light Sleep 2µs 295mW 360mW

8.5 Programming

The serial interface (SIF) included in the ADS5401 is a simple 3 or 4 pin interface. In normal mode, 3 pins are used to communicate with the device. There is an enable (SDENB), a clock (SCLK) and a bidirectional IO port (SDIO). If the user would like to use the 4 pin interface one write must be implemented in the 3 pin mode to enable 4 pin communications. In this mode, the SDO pin becomes the dedicated output. The serial interface has an 8-bit address word and a 16-bit data word. The first rising edge of SCLK after SDENB goes low will latch the read/write bit. If a high is registered then a read is requested, if it is low then a write is requested. SDENB must be brought high again before another transfer can be requested. The signal diagram is shown below:

8.5.1 Device Initialization

After power up, TI recommends using the device through a hardware reset by applying a logic low pulse on the SRESETb pin (of width greater than 20ns), as shown in Figure 2. This resets all internal digital blocks (including SPI registers) to their default condition.

Recommended Device Initialization Sequence:

  1. Power up
  2. Reset ADS5401 using hardware reset.
  3. Apply clock and input signal.
  4. Set register 0x01 bit D15 to 1 (ChA Corr EN) to enable gain/offset correction circuit and other desired registers.
  5. Set register 0x03 bit D14 to 1 (Start Auto Corr ChA). This clears and resets the accumulator values in the DC and gain correction loop.
  6. Set register 0x03 bit D14 to 0 (Start Auto Corr ChA). This starts the DC and gain auto-correction loop.

8.5.2 Serial Register Write

The internal register of the ADS5401 can be programmed following these steps:

  1. Drive SDENB pin low
  2. Set the R/W bit to 0 (bit A7 of the 8 bit address)
  3. Initiate a serial interface cycle specifying the address of the register (A6 to A0) whose content has to be written
  4. Write 16bit data which is latched on the rising edge of SCLK
ADS5401 write_tim_las917.gif Figure 46. Serial Register Write Timing Diagram

8.5.3 Serial Register Readout

The device includes a mode where the contents of the internal registers can be read back using the SDO/SDIO pins. This read-back mode may be useful as a diagnostic check to verify the serial interface communication between the external controller and the ADC.

  1. Drive SDENB pin low
  2. Set the RW bit (A7) to 1. This setting disables any further writes to the registers
  3. Initiate a serial interface cycle specifying the address of the register (A6 to A0) whose content has to be read.
  4. The device outputs the contents (D15 to D0) of the selected register on the SDO/SDIO pin
  5. The external controller can latch the contents at the SCLK rising edge.
  6. To enable register writes, reset the RW register bit to 0.
ADS5401 read_tim_las917.gif Figure 47. Serial Register Read Timing Diagram

8.6 Register Maps

Table 4. Serial Register Map(1)

Register Address Register Data
A7–A0 IN HEX D15 D14 D13 D12 D11 D10 D9 D8 D7 D6 D5 D4 D3 D2 D1 D0
0 3- / 4-wire SPI Decima-
tion Filter EN
0 ChA High/ Lowpass 0 0 0 0 0 0 0 0 0 0 0 0
1 ChA Corr EN 0 0 0 0 0 0 0 0 0 0 0 Data Format 0 Hp Mode1 0
2 0 0 0 0 0 Overrange threshold 0 0 0 0 0 0 0
3 0 Start Auto Corr ChA 0 0 1 0 1 1 0 0 0 1 1 0 0 0
E Sync Select 0 0
F Sync Select 0 0 0 0 0 VREF Set 0 0 0 0
2B 0 0 0 0 0 0 0 Temp Sensor
2C Reset
37 Sleep Modes 0 0 0 0 0 0 0 0 0 0
38 HP Mode2 BIAS EN SYNC EN LP Mode 1 1 1 1 1
3A LVDS Current Strength LVDS SW Internal LVDS Termination 0 0 0 0 DACLK EN LP Mode 2 0 OVRA EN LP Mode 3
66 LVDS Output Bus A EN
(1) Multiple functions in a register can be programmed in a single write operation.

8.6.1 Register Name: Config0 - Address: 0×00, Default = 0×00

Figure 48. Register Config0 Format
Register Address Register Data
A7-A0 in hex D15 D14 D13 D12 D11 D10 D9 D8 D7 D6 D5 D4 D3 D2 D1 D0
0 3-/4-wire SPI Dec-
ima-
tion Filter EN
0 ChA High/ Low Pass 0 0 0 0 0 0 0 0 0 0 0 0
D15 3-/4-Wire SPI
Default 0
Enables 4-bit serial interface when set
0 3-wire SPI is used with SDIO pin operating as bidirectional I/O port
1 4-wire SPI is used with SDIO pin operating as data input and SDO pin as data output port.
D14 Decimation Filter EN
Default 0
2x decimation filter is enabled when bit is set
0 Normal operation with data output at full sampling rate
1 2x decimation filter enabled
D12 ChA Highpass
or
Lowpass
Default 0
(Decimation filter must be enabled first: set bit D14)
0 Lowpass
1 Highpass

8.6.2 Register Name: Config1 - Address: 0×01, Default = 0×00

Figure 49. Register Config1 Format
Register Address Register Data
A7-A0 in hex D15 D14 D13 D12 D11 D10 D9 D8 D7 D6 D5 D4 D3 D2 D1 D0
1 ChA Corr EN 0 0 0 0 0 0 0 0 0 0 0 Data Format 0 HP Mode1 0
D15 ChA Corr EN (should be enabled for maximum performance)
Default 0
0 Auto correction disabled
1 Auto correction enabled
D3 Data Format
Default 0
0 Two's complement
1 Offset Binary
D2 SYNCOUT Enable
Default 0
1 Must be set to 1 to enable SYNCOUT signal
D1 HP Mode 1
Default 0
1 Must be set to 1 for optimum performance

8.6.3 Register Name: Config2 - Address: 0×02, Default = 0×780

Figure 50. Register Config2 Format
Register Address Register Data
A7-A0 in hex D15 D14 D13 D12 D11 D10 D9 D8 D7 D6 D5 D4 D3 D2 D1 D0
2 0 0 0 0 0 Over-range threshold 0 0 0 0 0 0 0
D10-D7 Over-range threshold The over-range detection is triggered 12 output clock cycles after the overload condition occurs. The threshold at which the OVR is triggered = 1.0V x [decimal value of <Over-range threshold>]/16. After power up or reset, the default value is 15 (decimal) which corresponds to a OVR threshold of 0.56dB below fullscale (20*log(15/16)). This OVR threshold is applicable to both channels.
Default 1111
ADS5401 threshold_slas946.gif Figure 51. OVR Detection Threshold

8.6.4 Register Name: 3 - Address: 0x03

Figure 52. Register 3 Format
Register Address Register Data
A7-A0 in hex D15 D14 D13 D12 D11 D10 D9 D8 D7 D6 D5 D4 D3 D2 D1 D0
3 0 Start Auto Coff ChA 0 0 1 0 1 1 0 0 0 1 1 0 0 0
D14 Start Auto Corr ChA
Default 1
Starts DC offset and Gain correction loop for ChA
0 Starts the DC offset and Gain correction loops
1 Clears DC offset correction value to 0 and Gain correction value to 1
D11, 9, 8, 4, 3 Must be set to 1 for maximum performance
Default 1

8.6.5 Register Name: E - Address: 0x0E

Figure 53. Register E Format
Register Address Register Data
A7-A0 in hex D15 D14 D13 D12 D11 D10 D9 D8 D7 D6 D5 D4 D3 D2 D1 D0
E Sync Select 0 0
D15-D2 Sync Select
Default 1010 1010 1010 10
Sync selection for the clock generator block (also need to see address 0x0F)
0000 0000 0000 00 Sync is disabled
0101 0101 0101 01 Sync is set to one shot (one time synchronization only)
1010 1010 1010 10 Sync is derived from SYNC input pins
1111 1111 1111 11 not supported

8.6.6 Register Name: F - Address: 0x0F

Figure 54. Register F Format
Register Address Register Data
A7-A0 in hex D15 D14 D13 D12 D11 D10 D9 D8 D7 D6 D5 D4 D3 D2 D1 D0
F Sync Select 0 0 0 0 0 VREF Sel 0 0 0 0
D15-D12 Sync Select
Default 1010
Sync selection for the clock generator block
0000 Sync is disabled
0101 Sync is set to one shot (one time synchronization only)
1010 Sync is derived from SYNC input pins
1111 not supported
D6-D4 VREF SEL
Default 000
Internal voltage reference selection
000 1.0V
001 1.25V
010 0.9V
011 0.8V
100 1.15V
Others external reference

8.6.7 Register Name: 2B - Address: 0x2B

Figure 55. Register 2B Format
Register Address Register Data
A7-A0 in hex D15 D14 D13 D12 D11 D10 D9 D8 D7 D6 D5 D4 D3 D2 D1 D0
2B 0 0 0 0 0 0 0 Temp Sensor
D8-D0 Temp Sensor Internal temperature sensor value – read only

8.6.8 Register Name: 2C - Address: 0x2C

Figure 56. Register 2C Format
Register Address Register Data
A7-A0 in hex D15 D14 D13 D12 D11 D10 D9 D8 D7 D6 D5 D4 D3 D2 D1 D0
2C Reset
D15-D0 Reset
Default 0000
This is a software reset to reset all SPI registers to their default value. Self clears to 0.
1101001011110000 Perform software reset

8.6.9 Register Name: 37 - Address: 0x37

Figure 57. Register 37 Format
Register Address Register Data
A7-A0 in hex D15 D14 D13 D12 D11 D10 D9 D8 D7 D6 D5 D4 D3 D2 D1 D0
37 Sleep Modes 0 0 0 0 0 0 0 0 0 0
D15-D10 Sleep Modes
Default 00
Sleep mode selection which is controlled by the ENABLE pin. Sleep modes are active when ENABLE pin goes low.
000000 Complete shut down Wake up time 2.5 ms
100000 Stand-by mode Wake up time 100 µs
110000 Deep sleep mode Wake up time 20 µs
110101 Light sleep mode Wake up time 2 µs

8.6.10 Register Name: 38 - Address: 0x38

Figure 58. Register 38 Format
Register Address Register Data
A7-A0 in hex D15 D14 D13 D12 D11 D10 D9 D8 D7 D6 D5 D4 D3 D2 D1 D0
38 HP Mode 2 Bias EN SYNC EN LP Mode 1 1 1 1 1
D15-D7 HP Mode 2
Default 111111111
1 Set to 1 for normal operation
D6 BIAS EN
Default 1
Enables internal fuse bias voltages – can be disabled after power up to save power.
0 Internal bias powered down
1 Internal bias enabled
D5 SYNC EN
Default 1
Enables the SYNC input buffer.
0 SYNC input buffer disabled
1 SYNC input bffer enabled
D4 LP Mode 1
Default 1
Low power mode 1 to disable internal unused input buffer.
0 Internal input buffer disabled
1 Internal input buffer enabled
D3-D0 Reads back 1

8.6.11 Register Name: 3A - Address: 0x3A

Figure 59. Register 3A Format
Register Address Register Data
A7-A0 in hex D15 D14 D13 D12 D11 D10 D9 D8 D7 D6 D5 D4 D3 D2 D1 D0
3A LVDS Current Strength LVDS SW Internal LVDS Termination 0 0 0 0 DACLK EN LP Mode 2 0 OVRA EN LP Mode 3
D15-D13 LVDS Current Strength
Default 000
LVDS output current strength.
000 2 mA 100 3 mA
001 2.25 mA 101 3.25 mA
010 2.5 mA 110 3.5 mA
011 2.75 mA 111 3.75 mA
D12-D11 LVDS SW
Default 01
LVDS driver internal switch setting – correct range must be set for setting in D15-D13
01 2 mA to 2.75 mA
11 3mA to 3.75mA
D10-D9 Internal LVDS Termination
Default 00
Internal termination
00 2 kΩ
01 200 Ω
10 200 Ω
11 100 Ω
D4 DACLK EN
Default 1
Enable DACLK output buffer
0 DACLK output buffer powered down
1 DACLK output buffer enabled
D3 LP Mode 2
Default 1
Low power mode to disable unused internal output buffer
0 Internal output buffer disabled
1 internal output buffer enabled
D1 OVRA EN
Default 1
Enable OVRA output buffer
0 OVRA output buffer powered down
1 OVRA output buffer enabled
D0 LP Mode 3
Default 1
Low power mode to disable unused internal output buffer
0 Internal output buffer disabled
1 Internal output buffer enabled

8.6.12 Register Name: 66 - Address: 0x66

Figure 60. Register 66 Format
Register Address Register Data
A7-A0 in hex D15 D14 D13 D12 D11 D10 D9 D8 D7 D6 D5 D4 D3 D2 D1 D0
66 LVDS Output Bus A EN
D15-D0 LVDS Output Bus A EN
Default FFFF
Individual LVDS output pin power down for channel A
0 Output is powered down
1 Output is enabled
D15 Pins N7, P7 (no connect pins) which are not used and should be powered down for power savings
D14 Pins N6, P6 (no connect pins) which are not used and should be powered down for power savings
D13 SYNCOUTP/N (pins P9, N9)
D12 Pins P4, N4 (no connect pins) which are not used and should be powered down for power savings
D11-D0 corresponds to DA11-DA0