SLWS207B May 2008 – January 2016 ADS5560 , ADS5562
PRODUCTION DATA.
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 9, 12, 14, 17, 19, 25 | AGND | I | Analog ground |
| 8, 18, 20, 22, 24, 26 |
AVDD | I | Analog power supply |
| 4 | CLKOUTM | O | Differential output clock, complement |
| 5 | CLKOUTP | O | Differential output clock, true |
| 10 | CLKP | I | Differential clock input |
| 11 | CLKM | ||
| 31 | D0_D1_M | O | Differential output data D0 and D1 multiplexed, complement. |
| 32 | D0_D1_P | O | Differential output data D0 and D1 multiplexed, true |
| 43 | D10_D11_M | O | Differential output data D10 and D11 multiplexed, complement |
| 44 | D10_D11_P | O | Differential output data D10 and D11 multiplexed, true |
| 45 | D12_D13_M | O | Differential output data D12 and D13 multiplexed, complement |
| 46 | D12_D13_P | O | Differential output data D12 and D13 multiplexed, true |
| 47 | D14_D15_M | O | Differential output data D14 and D15 multiplexed, complement |
| 48 | D14_D15_P | O | Differential output data D14 and D15 multiplexed, true |
| 33 | D2_D3_M | O | Differential output data D2 and D3 multiplexed, complement |
| 34 | D2_D3_P | O | Differential output data D2 and D3 multiplexed, true |
| 37 | D4_D5_M | O | Differential output data D4 and D5 multiplexed, complement |
| 38 | D4_D5_P | O | Differential output data D4 and D5 multiplexed, true |
| 39 | D6_D7_M | O | Differential output data D6 and D7 multiplexed, complement |
| 40 | D6_D7_P | O | Differential output data D6 and D7 multiplexed, true |
| 41 | D8_D9_M | O | Differential output data D8 and D9 multiplexed, complement |
| 42 | D8_D9_P | O | Differential output data D8 and D9 multiplexed, true |
| 6 | DFS | I | Data Format Select input. This pin sets the DATA FORMAT (2s complement or Offset binary) and the LVDS/CMOS output mode type. See Table 7 for detailed information. The pin has an internal 100-kΩ pulldown resistor to DRGND. |
| 1, 36 | DRGND | I | Digital and output buffer ground |
| 2, 35 | DRVDD | I | Digital and output buffer supply |
| 15 | INP | I | Differential analog input |
| 16 | INM | ||
| 23 | MODE | I | Mode select input. This pin selects the Internal or External reference mode. See Table 8 for detailed information. The pin has an internal 100-kΩ pulldown resistor to AGND. |
| 21 | NC | — | Do not connect |
| 7 | OE | I | Output buffer enable input, active high. The pin has an internal 100-kΩ pullup resistor to DRVDD. |
| 3 | OVR | O | Out-of-range indicator, CMOS level signal |
| 30 | RESET | I | Serial interface reset input. When using the serial interface, the user should apply a high-going pulse on this pin to reset the internal registers. When the serial interface is not used, the user should tie RESET permanently high. (SCLK, SDATA and SEN can be used as parallel pin controls). The pin has an internal 100-kΩ pulldown resistor to DRGND. |
| 29 | SCLK | I | This pin functions as serial interface clock input when RESET is low. It functions as LOW SPEED MODE control when RESET is tied high. See Table 4 for detailed information. The pin has an internal 100-kΩ pulldown resistor to DRGND. |
| 28 | SDATA | I | This pin functions as serial interface data input when RESET is low. It functions as STANDBY control pin when RESET is tied high. See Table 5 for detailed information. The pin has an internal 100-kΩ pulldown resistor to DRGND. |
| 27 | SEN | I | This pin functions as serial interface enable input when RESET is low. It functions as CLKOUT edge programmability when RESET is tied high. See Table 6 for detailed information. The pin has an internal 100-kΩ pullup resistor to DRVDD. |
| 13 | VCM | I/O | Internal reference mode – Common-mode voltage output. External reference mode – Reference input. The voltage forced on this pin sets the internal reference. |
| — | PAD | — | Connect the PAD to the ground plane. See the Exposed Thermal Pad section. |
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 9, 12, 14, 17, 19, 25 | AGND | I | Analog ground |
| 8, 18, 20, 22, 24, 26 |
AVDD | I | Analog power supply |
| 5 | CLKOUT | O | CMOS output clock |
| 10 | CLKP | I | Differential clock input |
| 11 | CLKM | ||
| 31 | D0 | O | CMOS output data D0 |
| 32 | D1 | O | CMOS output data D1 |
| 43 | D10 | O | CMOS output data D10 |
| 44 | D11 | O | CMOS output data D11 |
| 45 | D12 | O | CMOS output data D12 |
| 46 | D13 | O | CMOS output data D13 |
| 47 | D14 | O | CMOS output data D14 |
| 48 | D15 | O | CMOS output data D15 |
| 33 | D2 | O | CMOS output data D2 |
| 34 | D3 | O | CMOS output data D3 |
| 37 | D4 | O | CMOS output data D4 |
| 38 | D5 | O | CMOS output data D5 |
| 39 | D6 | O | CMOS output data D6 |
| 40 | D7 | O | CMOS output data D7 |
| 41 | D8 | O | CMOS output data D8 |
| 42 | D9 | O | CMOS output data D9 |
| 6 | DFS | I | Data Format Select input. This pin sets the DATA FORMAT (2s complement or Offset binary) and the LVDS/CMOS output mode type. See Table 7 for detailed information. The pin has an internal 100-kΩ pulldown resistor to DRGND. |
| 1, 36 | DRGND | I | Digital and output buffer ground |
| 2, 35 | DRVDD | I | Digital and output buffer supply |
| 15 | INP | I | Differential analog input |
| 16 | INM | ||
| 23 | MODE | I | Mode select input. This pin selects the Internal or External reference mode. See Table 8 for detailed information. The pin has an internal 100-kΩ pulldown resistor to AGND. |
| 21 | NC | — | Do not connect |
| 7 | OE | I | Output buffer enable input, active high. The pin has an internal 100-kΩ pullup resistor to DRVDD. |
| 3 | OVR | O | Out-of-range indicator, CMOS level signal |
| 30 | RESET | I | Serial interface reset input. When using the serial interface, the user should apply a high-going pulse on this pin to reset the internal registers. When the serial interface is not used, the user should tie RESET permanently high. (SCLK, SDATA and SEN can be used as parallel pin controls). The pin has an internal 100-kΩ pulldown resistor to DRGND. |
| 29 | SCLK | I | This pin functions as serial interface clock input when RESET is low. It functions as LOW SPEED MODE control when RESET is tied high. See Table 4 for detailed information. The pin has an internal 100-kΩ pulldown resistor to DRGND. |
| 28 | SDATA | I | This pin functions as serial interface data input when RESET is low. It functions as STANDBY control pin when RESET is tied high. See Table 5 for detailed information. The pin has an internal 100-kΩ pulldown resistor to DRGND. |
| 27 | SEN | I | This pin functions as serial interface enable input when RESET is low. It functions as CLKOUT edge programmability when RESET is tied high. See Table 6 for detailed information. The pin has an internal 100-kΩ pullup resistor to DRVDD. |
| 4 | UNUSED | — | Unused pin in CMOS mode |
| 13 | VCM | I/O | Internal reference mode – Common-mode voltage output. External reference mode – Reference input. The voltage forced on this pin sets the internal references. |
| — | PAD | — | Connect the PAD to the ground plane. See the Exposed Thermal Pad section. |