JAJSJL9A March 2021 – October 2021 ADS7067
PRODUCTION DATA
Status flags can be appended to the ADC output by setting APPEND_STATUS = 10b. The status flag is appended only to frames where ADC data are being read. Status flags are not appended to data corresponding to a register read operation or when FIX_PAT = 1b. The 4-bit status flag field is constructed as follows:
Status flag[3:0] = { 1, VTEST_MODE, CRCERR_IN, DIAG_MODE }
where: