JAJSFU8C November 2017 – November 2019 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This register sets the relative sequence index where the custom channel sequencing mode starts execution from.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | SEQ_START_INDEX[3:0] | |||
R-0b | R-0b | R-0b | R-0b | R/W-0000b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | 0 | R | 0000b | Reserved bits. Reads return 0000b. |
3-0 | SEQ_START_INDEX[3:0] | R/W | 0000b | Relative pointer to the index for the start of the sequence in custom channel sequencing mode. |