JAJSFU8C November 2017 – November 2019 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This bank of registers configures the low threshold for the digital window comparator. For 16-bit ADC data output, the comparator thresholds are 16-bits wide and are spread over two 8-bit registers. Use the registers listed in Table 50 to configure the low threshold for the individual analog input channels
ANALOG INPUT | REGISTER ADDRESS FOR LO_TRIG_AINx[15:8] | REGISTER ADDRESS FOR LO_TRIG_AINx[7:0] |
---|---|---|
AIN7 | 051h | 054h |
AIN6 | 059h | 058h |
AIN5 | 05Dh | 05Ch |
AIN4 | 061h | 060h |
AIN3 | 065h | 064h |
AIN2 | 069h | 068h |
AIN1 | 06Dh | 06Ch |
AIN0 | 071h | 070h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LO_TRIG[15:8] | |||||||
R/W-0000 0000b |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LO_TRIG[7:0] | |||||||
R/W-0000 0000b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:0 | LO_TRIG[15:0] | R/W | 0000 0000 0000 0000b | Low threshold for the digital window comparator |