JAJSFU8C November 2017 – November 2019 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This bank of registers configures the high threshold for the digital window comparator. For 16-bit ADC data output, the comparator thresholds are 16-bits wide and are spread over two 8-bit registers. Use the registers listed in Table 48 to configure the high threshold for the individual analog input channels.
ANALOG INPUT | REGISTER ADDRESS FOR HI_TRIG_AINx[15:8] | REGISTER ADDRESS FOR HI_TRIG_AINx[7:0] |
---|---|---|
AIN7 | 031h | 030h |
AIN6 | 035h | 034h |
AIN5 | 039h | 038h |
AIN4 | 03Dh | 03Ch |
AIN3 | 041h | 040h |
AIN2 | 045h | 044h |
AIN1 | 049h | 048h |
AIN0 | 04Dh | 04Ch |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
HI_TRIG[15:8] | |||||||
R/W-0000 0000b |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
HI_TRIG[7:0] | |||||||
R/W-0000 0000b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:0 | HI_TRIG[15:0] | R/W | 0000 0000 0000 0000b | High threshold for the digital window comparator |